(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Medium Air Flow Filtration Type Mist Collector (MC-45-50HZ)

Medium Air Flow Filtration Type Mist Collector (MC-45-50HZ)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MC-45-50HZ SALE
MC-45-60HZ SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Specifications Amount Of Content

฿ 266,918.00

฿ 159,803.81

OIL MIST ELIMINATORS 1 Piece(s) 35 Day(s) 764-2776 50Hz 1 unit

฿ 266,918.00

฿ 159,803.81

OIL MIST ELIMINATORS 1 Piece(s) 35 Day(s) 764-2784 60Hz 1 unit

Basic Specifications

  • Product Type
    Mist eliminating device
  • Power supply (V)
    200
  • Output (kW)
    2.2
  • Air volume (m3/min)(56/60 Hz)
    20
  • Main body dimensions (Width x Depth x Height)(mm)
    850×650×1759
  • Suction Aperture Diameter(mm)
    200
  • Removal Method
    Filter Type
  • Amount Of Content
    1 unit

Product Description

[Features]
· Medium air volume mist collector.
· Airflow at usage point is 20 [[m³]]/min.
[Applications]
· For machine tool work, etc.

Part Number
MC-45-50HZ SALE
MC-45-60HZ SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Specifications Amount Of Content

฿ 266,918.00

฿ 159,803.81

OIL MIST ELIMINATORS 1 Piece(s) 35 Day(s) 764-2776 50Hz 1 unit

฿ 266,918.00

฿ 159,803.81

OIL MIST ELIMINATORS 1 Piece(s) 35 Day(s) 764-2784 60Hz 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1