(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cold-proof wear, cold-proof neck warmer

Cold-proof wear, cold-proof neck warmer

You can add up to 6 items to the comparison list.

Loading...

Specifications of TATN-BK

  • Product Type
    Products for protection against the cold
  • Type
    Mask
  • Color
    Black
  • Size
    Free
  • Detailed colors
    Black x Gray
  • Trusco Code
    489-4189
  • Mass(g)
    70
  • Material
    Acrylic
  • Features
    Can be used not only as a neck warmer, but also as an ear warmer. Guards neck and ears from winter snow and cold winds.
Part Number
TATN-BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 311.00

SUPPLIES TO COUNTER COOLING 1 Piece(s) 19 Day(s)

Basic Specifications

  • Product Type
    Products for protection against the cold
  • Type
    Mask
  • Color
    Black
  • Size
    Free
  • Detailed colors
    Black x Gray
  • Trusco Code
    489-4189
  • Mass(g)
    70
  • Material
    Acrylic
  • Features
    Can be used not only as a neck warmer, but also as an ear warmer. Guards neck and ears from winter snow and cold winds.

Product Description

[Features]
· Two-way type which can be used not just as a neck warmer but also as an ear warmer.
· Guards the neck and ears from the winter season's cold, wind and snows.
[Applications]
· Work in cold areas.
· Protection against cold.
· Work in cold areas.
· Protection against cold.

Specifications of TATN-BK

  • Product Type
    Products for protection against the cold
  • Type
    Mask
  • Color
    Black
  • Size
    Free
  • Detailed colors
    Black x Gray
  • Trusco Code
    489-4189
  • Mass(g)
    70
  • Material
    Acrylic
  • Features
    Can be used not only as a neck warmer, but also as an ear warmer. Guards neck and ears from winter snow and cold winds.
Part Number
TATN-BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 311.00

SUPPLIES TO COUNTER COOLING 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1