(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
OT-KDA |
OT-KDC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Includes Gun Nozzle | Trusco Code | Specifications | Type | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,586.00 |
OIL TANK | 1 Piece(s) | 19 Day(s) | - | 761-2613 | · Oil resistant hose, staged tees, ball valve, hose nipple, flare nipple, flare nut, blind flare nut | A set | 1S | ||
฿ 6,103.00 |
OIL TANK | 1 Piece(s) | 12 Day(s) | Includes Gun Nozzle | 761-2621 | · Nozzle Assembly C, Magnet Hook, Staged Tees, Ball Valve, Flare Nut, Blind Flare Nut | C Set | 1S |
[Features]
· It is possible to fill a poly can from the oil tank.
· Dedicated 1 / 2B diameter fuel line.
[Applications]
· Dispensing nozzle set.
Part Number |
---|
OT-KDA |
OT-KDC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Includes Gun Nozzle | Trusco Code | Specifications | Type | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,586.00 |
OIL TANK | 1 Piece(s) | 19 Day(s) | - | 761-2613 | · Oil resistant hose, staged tees, ball valve, hose nipple, flare nipple, flare nut, blind flare nut | A set | 1S | ||
฿ 6,103.00 |
OIL TANK | 1 Piece(s) | 12 Day(s) | Includes Gun Nozzle | 761-2621 | · Nozzle Assembly C, Magnet Hook, Staged Tees, Ball Valve, Flare Nut, Blind Flare Nut | C Set | 1S |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?