(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil Tank Cap with Key

Oil Tank Cap with Key

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of OT-KP

  • Product Type
    Heater, Stove
  • Other
    Option
  • Compatible Model
    OT-95S、OT-95C、OT-95SW、OT-200S、OT-200C、OT-200K、OT-250S、OT-490S
  • Trusco Code
    761-2630
  • Amount Of Content
    1 pc.
Part Number
OT-KP SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 12,343.00

฿ 11,355.56

OIL TANK 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Heater, Stove
  • Other
    Option
  • Compatible Model
    OT-95S、OT-95C、OT-95SW、OT-200S、OT-200C、OT-200K、OT-250S、OT-490S
  • Trusco Code
    761-2630
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Locking filler cap to prevent fuel theft.
· For OT-95S, OT-95C, OT-95SW, OT-200S, OT-200C, OT-200K, OT-250S, OT-490S, JT-250S, JT-490S, JT-250SW and JT-121B.
[Applications]
· Cap with lock.

Specifications of OT-KP

  • Product Type
    Heater, Stove
  • Other
    Option
  • Compatible Model
    OT-95S、OT-95C、OT-95SW、OT-200S、OT-200C、OT-200K、OT-250S、OT-490S
  • Trusco Code
    761-2630
  • Amount Of Content
    1 pc.
Part Number
OT-KP SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 12,343.00

฿ 11,355.56

OIL TANK 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1