(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Portable Safe (Cylinder Lock Type)

Portable Safe (Cylinder Lock Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,182.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SBX-A5S-BL
SBX-A5S-GY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Details JAN Code Trusco Code Amount Of Content

฿ 3,182.00

SAFES FOR MEDIA 1 Piece(s) 19 Day(s) - Blue 4905009796892 403-0176 1 unit

฿ 3,182.00

SAFES FOR MEDIA 1 Piece(s) 12 Day(s) Gray - 4905009796908 403-0184 1 unit

Basic Specifications

  • Product Type
    Portable Cash Box
  • Lock/key type
    Cylinder type
  • Capacity(L)
    1.9
  • Main Body Dimensions (Opening X Depth X Height)
    275×185×80
  • Effective inside dimensions (frontage x depth x height)
    245×150×50
  • Mass(g)
    1500
  • Accessory
    2 keys
  • Amount Of Content
    1 unit

Product Description

[Features]
· An A5-size portable safe.
· A double tray type that consists of a coin counter tray and a tray for notes.
· The coin counter can be opened by sliding, making it easy to see the coins.
· With a height of 8 cm, it is compact and slim enough to fit in a drawer, so you will not have any problem finding a place to put it.

Part Number
SBX-A5S-BL
SBX-A5S-GY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Details JAN Code Trusco Code Amount Of Content

฿ 3,182.00

SAFES FOR MEDIA 1 Piece(s) 19 Day(s) - Blue 4905009796892 403-0176 1 unit

฿ 3,182.00

SAFES FOR MEDIA 1 Piece(s) 12 Day(s) Gray - 4905009796908 403-0184 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1