(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Earthquake Resistant Gel Tape

Earthquake Resistant Gel Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of YKG-26

  • Product Type
    Other
  • Color
    Semi-Transparent
  • Width(mm)
    205
  • Depth(mm)
    150
  • Height(mm)
    32
  • Size
    25 mm width X 50 cm
  • JAN Code
    4905429011254
  • Trusco Code
    469-5488
  • Mass(g)
    97
  • Amount Of Content
    1 pc.
Part Number
YKG-26
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 758.72

SUPPLIES TO PREVENT OVERTURNIN 1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Other
  • Color
    Semi-Transparent
  • Width(mm)
    205
  • Depth(mm)
    150
  • Height(mm)
    32
  • Size
    25 mm width X 50 cm
  • JAN Code
    4905429011254
  • Trusco Code
    469-5488
  • Mass(g)
    97
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Uses the adhesive and vibration control effects of the gel to prevent furniture, etc., from falling down or toppling over.
· Can be freely cut to the required length.
· If the tape has collected dust or other kinds of dirt and lost its adhesive strength due to long-term use, the adhesion can be restored by washing the tape in water.
[Applications]
· Preventing office equipment, furniture and small items, etc., from toppling over or falling down.

Specifications of YKG-26

  • Product Type
    Other
  • Color
    Semi-Transparent
  • Width(mm)
    205
  • Depth(mm)
    150
  • Height(mm)
    32
  • Size
    25 mm width X 50 cm
  • JAN Code
    4905429011254
  • Trusco Code
    469-5488
  • Mass(g)
    97
  • Amount Of Content
    1 pc.
Part Number
YKG-26
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 758.72

SUPPLIES TO PREVENT OVERTURNIN 1 Piece(s) 19 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1