(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

リンクストッパー

リンクストッパー

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,240.64 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LS-284
LS-384
LS-484
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Sales Unit Width
(mm)
Depth
(mm)
Height
(mm)
JAN Code Trusco Code Mass
(g)
Accessory Amount Of Content

฿ 1,320.18

SAFETY PLATES AGAINST OVERTUR 1 Piece(s) 12 Day(s) I Type 38 140 10 4542656002206 487-1685 26 Belt x 4 / Adhesive Pad x 8/ Lock Top x 8 / Fixed-base x 8, Alcohol Pad x 2 1S

฿ 1,240.64

SAFETY PLATES AGAINST OVERTUR 1 Piece(s) 10 Day(s) L Type 42 42 110 4542656004019 487-1693 20 Belt with plate X 4; Two types of adhesive pads X 4 each; Lock tops X 4; Fixed bases X 4; Alcohol pads X 2 1S

฿ 1,240.80

SAFETY PLATES AGAINST OVERTUR 1 Piece(s) 12 Day(s) S Type 42 42 110 4542656004026 487-1707 21 Belt with plate X 4; Two types of adhesive pads X 4 each; Lock tops X 4; Fixed bases X 4; Alcohol pads X 2 1S

Basic Specifications

  • Product Model
    Fall Arrest Plate
  • Installation Recommendation
    4 pieces attached with 1 target object
  • Earthquake Tolerance Level
    Magnitude: 6 EQUIV
  • Specifications
    Uses Flame Retardant Material (UL-94 V-0 Class)
  • Amount Of Content
    1S

Product Description

【特長】
・強力接着パッドを使用し、プリンターなどを簡単に対象物に固定します。
・段積みされている機器の固定に最適です。
・機器保守時もコインでロックトップを簡単に外すことができ、移動が容易です。
【用途】
・プリンター・パソコン・サーバー・モニター・テレビ・家電製品等の転倒・落下防止。

Part Number
LS-284
LS-384
LS-484
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Sales Unit Width
(mm)
Depth
(mm)
Height
(mm)
JAN Code Trusco Code Mass
(g)
Accessory Amount Of Content

฿ 1,320.18

SAFETY PLATES AGAINST OVERTUR 1 Piece(s) 12 Day(s) I Type 38 140 10 4542656002206 487-1685 26 Belt x 4 / Adhesive Pad x 8/ Lock Top x 8 / Fixed-base x 8, Alcohol Pad x 2 1S

฿ 1,240.64

SAFETY PLATES AGAINST OVERTUR 1 Piece(s) 10 Day(s) L Type 42 42 110 4542656004019 487-1693 20 Belt with plate X 4; Two types of adhesive pads X 4 each; Lock tops X 4; Fixed bases X 4; Alcohol pads X 2 1S

฿ 1,240.80

SAFETY PLATES AGAINST OVERTUR 1 Piece(s) 12 Day(s) S Type 42 42 110 4542656004026 487-1707 21 Belt with plate X 4; Two types of adhesive pads X 4 each; Lock tops X 4; Fixed bases X 4; Alcohol pads X 2 1S

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1