(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

リンクジョイント

リンクジョイント

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of LJ-100

  • Product Model
    Other
  • Main Body Dimensions (Width X Length X Thickness)(mm)
    113×113×0.55
  • JAN Code
    4542656012014
  • Trusco Code
    487-1669
  • Mass(g)
    40
  • Installation Recommendation
    10 sheets can be used to attach 6 item lockers back to back
  • Earthquake Tolerance Level
    Magnitude: 6 EQUIV
  • Shear Force(kg)
    100
  • Target Object Weight(kg)
    100/Sheets
  • Specifications
    Use Conditions: Item Is Not Installed Along the Wall, but Is Installed Alongside of or Back to Back with Multiple Units
  • Amount Of Content
    1S (4 sheets)
Part Number
LJ-100
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,326.08

SAFETY PLATES AGAINST OVERTUR 1 Pack(s)

4 Pieces Per Package

10 Day(s) 1S (4 sheets)

Basic Specifications

  • Product Model
    Other
  • Main Body Dimensions (Width X Length X Thickness)(mm)
    113×113×0.55
  • JAN Code
    4542656012014
  • Trusco Code
    487-1669
  • Mass(g)
    40
  • Installation Recommendation
    10 sheets can be used to attach 6 item lockers back to back
  • Earthquake Tolerance Level
    Magnitude: 6 EQUIV
  • Shear Force(kg)
    100
  • Target Object Weight(kg)
    100/Sheets
  • Specifications
    Use Conditions: Item Is Not Installed Along the Wall, but Is Installed Alongside of or Back to Back with Multiple Units
  • Amount Of Content
    1S (4 sheets)

Product Description

【特長】
・強力接着テープを貼るだけで簡単に連結できます。
・タンスや棚を傷つけずに、強力な接着テープで2つの棚を一体化させ転倒を防ぎます。
・使用方法は、シートのスジの方向が、棚と棚の境と直角になるように貼るだけです。
・積み重なった棚、横に並んだ棚、両方に使用できます。
・薄くて邪魔になりません。
・不要になった際は、簡単に剥離できます。
【用途】
・什器等の転倒防止

Specifications of LJ-100

  • Product Model
    Other
  • Main Body Dimensions (Width X Length X Thickness)(mm)
    113×113×0.55
  • JAN Code
    4542656012014
  • Trusco Code
    487-1669
  • Mass(g)
    40
  • Installation Recommendation
    10 sheets can be used to attach 6 item lockers back to back
  • Earthquake Tolerance Level
    Magnitude: 6 EQUIV
  • Shear Force(kg)
    100
  • Target Object Weight(kg)
    100/Sheets
  • Specifications
    Use Conditions: Item Is Not Installed Along the Wall, but Is Installed Alongside of or Back to Back with Multiple Units
  • Amount Of Content
    1S (4 sheets)
Part Number
LJ-100
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,326.08

SAFETY PLATES AGAINST OVERTUR 1 Pack(s)

4 Pieces Per Package

10 Day(s) 1S (4 sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1