(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

薄型テレビストッパーM

薄型テレビストッパーM

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of LV-324

  • Product Model
    Fall Arrest Plate
  • Width(mm)
    44
  • Depth(mm)
    45
  • Height(mm)
    10
  • JAN Code
    4542656002091
  • Trusco Code
    487-1715
  • Mass(g)
    50
  • Installation Recommendation
    4 pieces attached with 1 target object
  • Earthquake Tolerance Level
    Magnitude: 6 EQUIV
  • Specifications
    Target object: Monitor of less than 46 inch
  • Accessory
    TV foot X4, Alcohol Pad X1, Sheet Film (Black) X4
  • Amount Of Content
    1S
Part Number
LV-324
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,101.47

SAFETY PLATES AGAINST OVERTUR 1 Piece(s) 19 Day(s) 1S

Basic Specifications

  • Product Model
    Fall Arrest Plate
  • Width(mm)
    44
  • Depth(mm)
    45
  • Height(mm)
    10
  • JAN Code
    4542656002091
  • Trusco Code
    487-1715
  • Mass(g)
    50
  • Installation Recommendation
    4 pieces attached with 1 target object
  • Earthquake Tolerance Level
    Magnitude: 6 EQUIV
  • Specifications
    Target object: Monitor of less than 46 inch
  • Accessory
    TV foot X4, Alcohol Pad X1, Sheet Film (Black) X4
  • Amount Of Content
    1S

Product Description

【特長】
・46型未満の各種液晶テレビに対応し、転倒を防止します。
・簡単に取り付けることができ、テレビの修理や掃除の際は一時的に取り外すことが可能です。
・木・鉄・ガラスなど各種テレビ台に対応します。
・テレビ台に傷や汚れを残しません。
【用途】
・プリンター・パソコン・サーバー・モニター・テレビ・家電製品などの転倒・落下防止。

Specifications of LV-324

  • Product Model
    Fall Arrest Plate
  • Width(mm)
    44
  • Depth(mm)
    45
  • Height(mm)
    10
  • JAN Code
    4542656002091
  • Trusco Code
    487-1715
  • Mass(g)
    50
  • Installation Recommendation
    4 pieces attached with 1 target object
  • Earthquake Tolerance Level
    Magnitude: 6 EQUIV
  • Specifications
    Target object: Monitor of less than 46 inch
  • Accessory
    TV foot X4, Alcohol Pad X1, Sheet Film (Black) X4
  • Amount Of Content
    1S
Part Number
LV-324
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,101.47

SAFETY PLATES AGAINST OVERTUR 1 Piece(s) 19 Day(s) 1S

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1