(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water Absorbing Sandbag Super Dash Bag (Square Fabric Type)

Water Absorbing Sandbag Super Dash Bag (Square Fabric Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of DBW-02

  • Product Model
    Sandbags, Water Stop Supplies
  • Color
    White
  • Dimensions before absorbing water (length x width x thickness)(mm)
    400×360×15
  • Dimensions after absorbing water (length x width x thickness)(mm)
    400×360×150
  • JAN Code
    4580321740374
  • Trusco Code
    475-8609
  • Mass(g)
    270
  • Water Absorbing Time(min)
    2 minute
  • Weight After Water Absorption(kg)
    20
  • Amount Of Content
    A bag
Part Number
DBW-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 629.00

WATER STORAGE SUPPLIES MATERI 10 Piece(s) 10 Day(s) A bag

Basic Specifications

  • Product Model
    Sandbags, Water Stop Supplies
  • Color
    White
  • Dimensions before absorbing water (length x width x thickness)(mm)
    400×360×15
  • Dimensions after absorbing water (length x width x thickness)(mm)
    400×360×150
  • JAN Code
    4580321740374
  • Trusco Code
    475-8609
  • Mass(g)
    270
  • Water Absorbing Time(min)
    2 minute
  • Weight After Water Absorption(kg)
    20
  • Amount Of Content
    A bag

Product Description

[Features]
· Water absorption time shortened to 2 minutes due to the use of non-woven fabric.
· After absorbing water, the bags become cube-shaped, which is ideal for stacking and is more effective for blocking water.
· Has a handle for more convenient working.
· Comes in sets of 10 in vacuum-packed bags, enabling long-term storage.
[Applications]
· For flood and water inundation countermeasures.

Specifications of DBW-02

  • Product Model
    Sandbags, Water Stop Supplies
  • Color
    White
  • Dimensions before absorbing water (length x width x thickness)(mm)
    400×360×15
  • Dimensions after absorbing water (length x width x thickness)(mm)
    400×360×150
  • JAN Code
    4580321740374
  • Trusco Code
    475-8609
  • Mass(g)
    270
  • Water Absorbing Time(min)
    2 minute
  • Weight After Water Absorption(kg)
    20
  • Amount Of Content
    A bag
Part Number
DBW-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 629.00

WATER STORAGE SUPPLIES MATERI 10 Piece(s) 10 Day(s) A bag

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1