(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Weatherproof Large Volume Soil Bag Black

Weatherproof Large Volume Soil Bag Black

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of J-100KT

  • Product Type
    Sandbags, Water Stop Supplies
  • Color
    Black
  • Detail Type
    Weather Resistance
  • Longitudinal(mm)
    1100
  • Side(mm)
    1100
  • JAN Code
    4962074010179
  • Trusco Code
    497-1132
  • Mass(g)
    3000
  • Specifications
    No Discharge Port
  • Insertion Slot Dimensions (External Diameter x Height)(mm)
    1100×800
  • Capacity(㎥)
    1
  • Filling Capacity(kN/㎥)
    20
  • Amount Of Content
    1 Bag (1 Sheets)
Part Number
J-100KT
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,064.22

SAND BAGS 1 Piece(s) 12 Day(s) 1 Bag (1 Sheets)

Basic Specifications

  • Product Type
    Sandbags, Water Stop Supplies
  • Color
    Black
  • Detail Type
    Weather Resistance
  • Longitudinal(mm)
    1100
  • Side(mm)
    1100
  • JAN Code
    4962074010179
  • Trusco Code
    497-1132
  • Mass(g)
    3000
  • Specifications
    No Discharge Port
  • Insertion Slot Dimensions (External Diameter x Height)(mm)
    1100×800
  • Capacity(㎥)
    1
  • Filling Capacity(kN/㎥)
    20
  • Amount Of Content
    1 Bag (1 Sheets)

Product Description

[Features]
· Complies with the Design and Installation Manual for the Stacking Method of Large Weather-Resistant Sandbags issued by the Public Works Research Center in Japan.
· Use of this manual is recommended by the River Bureau in the Ministry of Land, Transport and Infrastructure.
[Applications]
· Setting up civil engineering projects and river improvement works.
· NETIS-registered product (No. KK-080047-V)

Specifications of J-100KT

  • Product Type
    Sandbags, Water Stop Supplies
  • Color
    Black
  • Detail Type
    Weather Resistance
  • Longitudinal(mm)
    1100
  • Side(mm)
    1100
  • JAN Code
    4962074010179
  • Trusco Code
    497-1132
  • Mass(g)
    3000
  • Specifications
    No Discharge Port
  • Insertion Slot Dimensions (External Diameter x Height)(mm)
    1100×800
  • Capacity(㎥)
    1
  • Filling Capacity(kN/㎥)
    20
  • Amount Of Content
    1 Bag (1 Sheets)
Part Number
J-100KT
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,064.22

SAND BAGS 1 Piece(s) 12 Day(s) 1 Bag (1 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1