(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

J Bag 301 Black

J Bag 301 Black

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of J-301BL1T

  • Product Type
    Sandbags, Water Stop Supplies
  • Color
    Black
  • Longitudinal(mm)
    1060
  • Side(mm)
    1100
  • Trusco Code
    497-1141
  • Mass(g)
    2000
  • Specifications
    No Discharge Port
  • Insertion Slot Dimensions (External Diameter x Height)(mm)
    1100×800
  • Amount Of Content
    1 Bag (1 Sheets)
Part Number
J-301BL1T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,192.00

SAND BAGS 1 Piece(s) 12 Day(s) 1 Bag (1 Sheets)

Basic Specifications

  • Product Type
    Sandbags, Water Stop Supplies
  • Color
    Black
  • Longitudinal(mm)
    1060
  • Side(mm)
    1100
  • Trusco Code
    497-1141
  • Mass(g)
    2000
  • Specifications
    No Discharge Port
  • Insertion Slot Dimensions (External Diameter x Height)(mm)
    1100×800
  • Amount Of Content
    1 Bag (1 Sheets)

Specifications of J-301BL1T

  • Product Type
    Sandbags, Water Stop Supplies
  • Color
    Black
  • Longitudinal(mm)
    1060
  • Side(mm)
    1100
  • Trusco Code
    497-1141
  • Mass(g)
    2000
  • Specifications
    No Discharge Port
  • Insertion Slot Dimensions (External Diameter x Height)(mm)
    1100×800
  • Amount Of Content
    1 Bag (1 Sheets)
Part Number
J-301BL1T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,192.00

SAND BAGS 1 Piece(s) 12 Day(s) 1 Bag (1 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Medium-term type used, 1t type large sized sand bag.

Specification

●Vertical x W (mm):1060 x 1100
●SPQ(sheet):10
●None Outlet
●Inlet Port Size(outer diameter x H): 1100 x 800mm

Materials

●Polypropylene(PP)