(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Guide Board for Sand Bags

Guide Board for Sand Bags

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TDRP-40

  • Product Type
    Sand bags and flood prevention goods
  • Color
    Blue
  • Vertical(mm)
    400
  • Horizontal(mm)
    275
  • JAN Code
    4989999431674
  • Trusco Code
    496-0378
  • Mass(g)
    250
  • Amount Of Content
    1 pc.
Part Number
TDRP-40
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 502.00

SAND BAGS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

Product Description

[Features]
· It can be simply inserted in a sandbag to make it self-standing, allowing one person to fill the soil bag.
· Can be folded up, allowing space-efficient storage.
· With handle for easy pulling out after sand-bagging work.
· Aligning a sandbag at the handle position allows approximately 25 kg of sand to be bagged without the hassle of weighing.
· Since the junctions of the body use resin rivets, it does not need to be sorted for disposal.
[Applications]
· For filling soil to soil bags.

Specifications of TDRP-40

  • Product Type
    Sand bags and flood prevention goods
  • Color
    Blue
  • Vertical(mm)
    400
  • Horizontal(mm)
    275
  • JAN Code
    4989999431674
  • Trusco Code
    496-0378
  • Mass(g)
    250
  • Amount Of Content
    1 pc.
Part Number
TDRP-40
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 502.00

SAND BAGS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It can be done independently by just inserting it into the sand bag, so that even one person can do sand loading on the sand bag.
●It can be easily pulled out after soil filling work with a handle.

Specification

●Vertical x W (mm):400 x 275
●SPQ(sheet):20

Materials

●Polypropylene (PP)