(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Emergency Use Folding Bed

Emergency Use Folding Bed

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of OTB-TRN

  • Product Type
    Other
  • Color
    Other
  • Color Details
    Brown
  • Width(mm)
    2010
  • Depth(mm)
    910
  • Height(mm)
    345
  • Upholstery
    Mesh Fabric
  • JAN Code
    4905009890200
  • Trusco Code
    484-8390
  • Mass(g)
    2580
  • Height When Folded(mm)
    1080
  • Amount Of Content
    1 unit
Part Number
OTB-TRN SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 14,450.00

฿ 13,292.56

WATER STORAGE SUPPLIES MATERI 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Other
  • Color
    Other
  • Color Details
    Brown
  • Width(mm)
    2010
  • Depth(mm)
    910
  • Height(mm)
    345
  • Upholstery
    Mesh Fabric
  • JAN Code
    4905009890200
  • Trusco Code
    484-8390
  • Mass(g)
    2580
  • Height When Folded(mm)
    1080
  • Amount Of Content
    1 unit

Product Description

[Features]
· A folding bed that does not require assembly.
· Uses a mattress with a low-rebound profile that evenly distributes body contact pressure.
· Offers 14-stage reclining functionality.
· A safety design that helps prevent accidents such as fingers getting caught.
· Can be folded up and stored when not in use.
· Has casters for easy movement.
[Applications]
· As an emergency bed in a disaster etc.

Specifications of OTB-TRN

  • Product Type
    Other
  • Color
    Other
  • Color Details
    Brown
  • Width(mm)
    2010
  • Depth(mm)
    910
  • Height(mm)
    345
  • Upholstery
    Mesh Fabric
  • JAN Code
    4905009890200
  • Trusco Code
    484-8390
  • Mass(g)
    2580
  • Height When Folded(mm)
    1080
  • Amount Of Content
    1 unit
Part Number
OTB-TRN SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 14,450.00

฿ 13,292.56

WATER STORAGE SUPPLIES MATERI 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1