(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Portable Ram Kit (Manual Hydraulic Tool Maintenance Kit)

Portable Ram Kit (Manual Hydraulic Tool Maintenance Kit)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of BH8PR4000

  • Product Type
    Set for Disaster Relief Products
  • Hydraulic Pump Capacity(kN/t)
    40/4.0
  • JAN Code
    7314150178957
  • Trusco Code
    470-9837
  • Mass(g)
    20000
  • Set Content
    Hand pump, extension (small, medium, large), flat base, convex connector, ram, plunger, rubber head, saddle, attachment, V head, combination head, plunger 2, power spreader unit
  • Amount Of Content
    1 Set
Part Number
BH8PR4000 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 17,218.91

฿ 12,194.43

WATER STORAGE SUPPLIES MATERI 1 Piece(s) 40 Day(s) 1 Set

Basic Specifications

  • Product Type
    Set for Disaster Relief Products
  • Hydraulic Pump Capacity(kN/t)
    40/4.0
  • JAN Code
    7314150178957
  • Trusco Code
    470-9837
  • Mass(g)
    20000
  • Set Content
    Hand pump, extension (small, medium, large), flat base, convex connector, ram, plunger, rubber head, saddle, attachment, V head, combination head, plunger 2, power spreader unit
  • Amount Of Content
    1 Set

Product Description

[Features]
· An assembly system that allows you to work faster and more easily.
· Includes 10 types of adapter.
[Applications]
· Supporting leveling when installing equipment.
· Items to have on hand for rescue operations.

Specifications of BH8PR4000

  • Product Type
    Set for Disaster Relief Products
  • Hydraulic Pump Capacity(kN/t)
    40/4.0
  • JAN Code
    7314150178957
  • Trusco Code
    470-9837
  • Mass(g)
    20000
  • Set Content
    Hand pump, extension (small, medium, large), flat base, convex connector, ram, plunger, rubber head, saddle, attachment, V head, combination head, plunger 2, power spreader unit
  • Amount Of Content
    1 Set
Part Number
BH8PR4000 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 17,218.91

฿ 12,194.43

WATER STORAGE SUPPLIES MATERI 1 Piece(s) 40 Day(s) 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1