(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Kairo Warmth for Family Standard Type (PKN-10HR)

Kairo Warmth for Family Standard Type (PKN-10HR)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PKN-10HR
PKN-30HR
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 200.43

EVACUATION SUPPLIES 1 Pack(s)

10 Pieces Per Package

12 Day(s) 4905009678907 754-9881 390 1 Bag (10 pcs)

฿ 557.32

EVACUATION SUPPLIES 1 Pack(s)

30 Pieces Per Package

12 Day(s) 4905009678914 754-9890 1270 A Box (30 pieces)

Basic Specifications

  • Product Type
    Protection supplies
  • Details Type
    Adhesive Type
  • Warmer Size (Width x Length)(mm)
    130×95
  • Maximum Temperature(°C)
    63
  • Average temperature(°C)
    53
  • Continuous Time(h)
    12
Part Number
PKN-10HR
PKN-30HR
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 200.43

EVACUATION SUPPLIES 1 Pack(s)

10 Pieces Per Package

12 Day(s) 4905009678907 754-9881 390 1 Bag (10 pcs)

฿ 557.32

EVACUATION SUPPLIES 1 Pack(s)

30 Pieces Per Package

12 Day(s) 4905009678914 754-9890 1270 A Box (30 pieces)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1