(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Cold-Prevention Blanket

Aluminum Cold-Prevention Blanket

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 700118000

  • Product Type
    Protection supplies
  • Sheet size(mm)
    1160×2500
  • JAN Code
    4970190712556
  • Trusco Code
    761-5981
  • Mass(g)
    55
  • Amount Of Content
    1 pc.
Part Number
700118000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 307.32

PROTECTIVE CLOTHING AND ACCES 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Protection supplies
  • Sheet size(mm)
    1160×2500
  • JAN Code
    4970190712556
  • Trusco Code
    761-5981
  • Mass(g)
    55
  • Amount Of Content
    1 pc.

Specifications of 700118000

  • Product Type
    Protection supplies
  • Sheet size(mm)
    1160×2500
  • JAN Code
    4970190712556
  • Trusco Code
    761-5981
  • Mass(g)
    55
  • Amount Of Content
    1 pc.
Part Number
700118000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 307.32

PROTECTIVE CLOTHING AND ACCES 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a portable warm weather sheet that does not miss body temperature.

Specification

●Sheet Size(mm):1160 x 2500
●SPQ(sheet):100

Materials

●Sheet: Aluminum-Metallized PP film
●Storage Bag: Polyethylene