(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Foldable Mat

Foldable Mat

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 673.34 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TFM-502
TFM-508
TFM-516
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length×Thickness
(mm)
JAN Code Trusco Code Mass
(g)
Dimensions When Folded
(mm)
Amount Of Content

฿ 673.34

PROTECTIVE CLOTHING AND ACCES 1 Piece(s) 12 Day(s) 950×2000×5 4989999383607 769-0959 356 950×250×40 1 pc.

฿ 1,889.00

PROTECTIVE CLOTHING AND ACCES 1 Piece(s) 1 Day(s) 950×8000×5 4989999383614 769-0967 1424 950×250×160 1 pc.

฿ 3,140.00

PROTECTIVE CLOTHING AND ACCES 1 Piece(s) 1 Day(s) 950×16000×5 4989999383621 769-0975 2848 950×250×320 1 pc.

Basic Specifications

Product Description

[Features]
· Blocks hot air, cold air, and moisture from the ground.
· A foldable type that's flat while used and can be stored compactly after use.
· Depending on the usage context, either the aluminum side or the non-woven fabric side can be used.

Part Number
TFM-502
TFM-508
TFM-516
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length×Thickness
(mm)
JAN Code Trusco Code Mass
(g)
Dimensions When Folded
(mm)
Amount Of Content

฿ 673.34

PROTECTIVE CLOTHING AND ACCES 1 Piece(s) 12 Day(s) 950×2000×5 4989999383607 769-0959 356 950×250×40 1 pc.

฿ 1,889.00

PROTECTIVE CLOTHING AND ACCES 1 Piece(s) 1 Day(s) 950×8000×5 4989999383614 769-0967 1424 950×250×160 1 pc.

฿ 3,140.00

PROTECTIVE CLOTHING AND ACCES 1 Piece(s) 1 Day(s) 950×16000×5 4989999383621 769-0975 2848 950×250×320 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Block hot air, cool air, moisture from the ground.
●Folding type, flat when used, can be stored compactly after use.
●Aluminum surface and non-woven surface can be used properly according to the usage scene.

Materials

●Polyethylene Foam
●Aluminum-Metallized PET Film
●PET/PE Mixed Non-Woven Fabric