(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Comfort Service Towel (Standard Type) (37105)

Comfort Service Towel (Standard Type) (37105)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
37105
37115
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship JAN Code JAN Code Internal Capacity

฿ 3,203.00

PAPER TOWELS 1 Pack(s)

6,000 Pieces Per Package

1 Day(s) 4901750371005 407-2197 1 Case (200 Sheets X 30 Packs)

฿ 2,606.45

SANITARY BOXES 1 Pack(s)

6,000 Pieces Per Package

1 Day(s) 4901750371104 407-2201 1 Case (100 Sheets X 60 Packs)

Basic Specifications

Product Description

[Features]
· Economical standard type with excellent absorbency.
· Uses 100% recycled paper.
[Applications]
· Drying hands.

Part Number
37105
37115
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship JAN Code JAN Code Internal Capacity

฿ 3,203.00

PAPER TOWELS 1 Pack(s)

6,000 Pieces Per Package

1 Day(s) 4901750371005 407-2197 1 Case (200 Sheets X 30 Packs)

฿ 2,606.45

SANITARY BOXES 1 Pack(s)

6,000 Pieces Per Package

1 Day(s) 4901750371104 407-2201 1 Case (100 Sheets X 60 Packs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Economical standard type and superior in water absorption.
●100% recycled paper is used.

Specification

●Sheet Size(mm):220 x 230