(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Counter Cloth Thin Type

Counter Cloth Thin Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 7,717.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
65402
65412
65422
65433
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 7,717.00

COUNTER CLOTH 1 Pack(s)

600 Pieces Per Package

12 Day(s) White 4901750654023 470-5173 1CS (600 sheets)

฿ 7,717.00

COUNTER CLOTH 1 Pack(s)

600 Pieces Per Package

12 Day(s) Green 4901750654122 470-5181 1CS (600 sheets)

฿ 7,717.00

COUNTER CLOTH 1 Pack(s)

600 Pieces Per Package

12 Day(s) Pink 4901750654221 470-5190 1CS (600 sheets)

฿ 7,814.00

COUNTER CLOTH 1 Pack(s)

600 Pieces Per Package

14 Day(s) Blue 4901750654337 493-0096 1CS (600 sheets)

Basic Specifications

  • Product Model
    Counter Cross
  • A
    350×600
  • Mass(g)
    7320
  • Antimicrobial Treated Product
    Antimicrobial Treated Product
  • Amount Of Content
    1CS (600 sheets)

Product Description

[Features]
· Thin type.
[Applications]
· Wiping clean counters, trays and in other spots around the kitchen.

Part Number
65402
65412
65422
65433
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 7,717.00

COUNTER CLOTH 1 Pack(s)

600 Pieces Per Package

12 Day(s) White 4901750654023 470-5173 1CS (600 sheets)

฿ 7,717.00

COUNTER CLOTH 1 Pack(s)

600 Pieces Per Package

12 Day(s) Green 4901750654122 470-5181 1CS (600 sheets)

฿ 7,717.00

COUNTER CLOTH 1 Pack(s)

600 Pieces Per Package

12 Day(s) Pink 4901750654221 470-5190 1CS (600 sheets)

฿ 7,814.00

COUNTER CLOTH 1 Pack(s)

600 Pieces Per Package

14 Day(s) Blue 4901750654337 493-0096 1CS (600 sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1