(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Clean Eco Mat, Adhesive Type

Micro Clean Eco Mat, Adhesive Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 7,779.10 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
M6012B
M6012W
M6090B
M6090W
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Length
(mm)
Trusco Code Amount Of Content

฿ 10,687.58

CLEAN MATS 1 Pack(s)

10 Pieces Per Package

12 Day(s) Blue 1200 497-1167 1 Box (10 sheets)

฿ 10,687.58

CLEAN MATS 1 Pack(s)

10 Pieces Per Package

12 Day(s) White 1200 497-1175 1 Box (10 sheets)

฿ 7,792.76

CLEAN MATS 1 Pack(s)

10 Pieces Per Package

10 Day(s) Blue 900 497-1183 1 Box (10 sheets)

฿ 7,779.10

CLEAN MATS 1 Pack(s)

10 Pieces Per Package

12 Day(s) White 900 497-1205 1 Box (10 sheets)

Basic Specifications

  • Product Model
    Cleanliness Mats
  • Shape
    Sheet Model
  • Width(mm)
    600
  • Thickness(mm)
    1
  • Film Thickness(µm)
    35±5μm
  • Amount Of Content
    1 Box (10 sheets)

Product Description

[Features]
·It's a disposable type that allows you to peel off the dirty film one by one, so you can always keep the environment clean.
·The remaining number of mats can be checked using the serial number tags attached to the corners of the films.

Part Number
M6012B
M6012W
M6090B
M6090W
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Length
(mm)
Trusco Code Amount Of Content

฿ 10,687.58

CLEAN MATS 1 Pack(s)

10 Pieces Per Package

12 Day(s) Blue 1200 497-1167 1 Box (10 sheets)

฿ 10,687.58

CLEAN MATS 1 Pack(s)

10 Pieces Per Package

12 Day(s) White 1200 497-1175 1 Box (10 sheets)

฿ 7,792.76

CLEAN MATS 1 Pack(s)

10 Pieces Per Package

10 Day(s) Blue 900 497-1183 1 Box (10 sheets)

฿ 7,779.10

CLEAN MATS 1 Pack(s)

10 Pieces Per Package

12 Day(s) White 900 497-1205 1 Box (10 sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1