(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Skid Mat Suberimasenyou (TM-1-BK)

Anti-Skid Mat Suberimasenyou (TM-1-BK)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
TM-1-BK
TM-2-BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Amount Of Content

฿ 631.00

NON-SLIP MATS 1 Piece(s) 10 Day(s) 300 4963241002461 484-2278 1 pc.

฿ 955.80

NON-SLIP MATS 4 Piece(s) 5 Day(s) 450 4963241002478 484-2286 1 pc.

Basic Specifications

  • Product Type
    Non-Slip Mat
  • Shape
    Sheet Type
  • Color
    Black
  • Length(m)
    1.8
  • Thickness(mm)
    3
  • Amount Of Content
    1 pc.

Product Description

[Features]
· When laid, the mat protects against slips and falls.
[Applications]
· Loading shelves and cars.
· Linings of toolboxes.

Part Number
TM-1-BK
TM-2-BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Amount Of Content

฿ 631.00

NON-SLIP MATS 1 Piece(s) 10 Day(s) 300 4963241002461 484-2278 1 pc.

฿ 955.80

NON-SLIP MATS 4 Piece(s) 5 Day(s) 450 4963241002478 484-2286 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1