(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Non-Slip, Metal Grip, Optional Parts (F-226-FC)

Non-Slip, Metal Grip, Optional Parts (F-226-FC)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
F-226-FC
F-226-FM
F-226-FO
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Detailing Type Length JAN Code Trusco Code Amount Of Content

฿ 125.00

NON-SLIP MATS 1 Piece(s) 1 Day(s) Type: Corner 75mm 4903180158935 441-4268 1 pc.

฿ 145.00

NON-SLIP MATS 1 Piece(s) 1 Day(s) Type: Side Edge M 150mm 4903180158928 441-4276 1 pc.

฿ 145.00

NON-SLIP MATS 1 Piece(s) 12 Day(s) Type: Side Edge O 150mm 4903180158911 441-4284 1 pc.

Basic Specifications

Product Description

[Features]
· The spiked surface of the product uses highly durable hot dip galvanized steel, which grips feet securely, preventing slips caused by oil or water and making your workplace safer.
· Made up of 16 blocks, so it can be easily adjusted to fit the required space.
· Made from rust-resistant materials. (*Not appropriate for facilities handling ammonia or sodium hypochlorite.)
· The surface bumps are curved for improved safety.
· Corner for Non-Slip Metal Grip (F-226).
· Yellow edge piece for improved safety.

Part Number
F-226-FC
F-226-FM
F-226-FO
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Detailing Type Length JAN Code Trusco Code Amount Of Content

฿ 125.00

NON-SLIP MATS 1 Piece(s) 1 Day(s) Type: Corner 75mm 4903180158935 441-4268 1 pc.

฿ 145.00

NON-SLIP MATS 1 Piece(s) 1 Day(s) Type: Side Edge M 150mm 4903180158928 441-4276 1 pc.

฿ 145.00

NON-SLIP MATS 1 Piece(s) 12 Day(s) Type: Side Edge O 150mm 4903180158911 441-4284 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is composed of 16 blocks, so it can be cut to the required size and constructed according to the installation place.

Specification

●Color:Yellow
●Thickness(mm):14

Materials

●Base: Recycled Polyvinyl Chloride(PVC), Metal: Steel Electro-Zinc Plated