(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MISM Floor Protective Mat (309050015)

MISM Floor Protective Mat (309050015)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
309050014
309050015
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type JAN Code Trusco Code Amount Of Content

฿ 2,202.78

MATS FOR AISLE 1 Piece(s) 1 Day(s) Hard 4945274101069 770-4496 1 pc.

฿ 2,202.78

MATS FOR AISLE 1 Piece(s) 1 Day(s) Soft 4945274101168 770-4500 1 pc.

Basic Specifications

  • Product Type
    Mat for corridor
  • Shape
    Sheet Type
  • Collar
    Black
  • Width(mm)
    500
  • Length(mm)
    500
  • Thickness(mm)
    5
  • Amount Of Content
    1 pc.

Product Description

[Features]
·Easy to assemble with a joint type.
·It can be disassembled after assembly and can be used repeatedly.
·Protects the floor from scratches and stains caused by heavy objects.
·Attaching an edge to the mat helps to make it even more safe and easy to use.
[Applications]
·Mat for protecting the floors of warehouses and factories where cargo is transported and carried in.
·Ideal for preventing the bottom cold in connecting corridors, locker rooms, and workplaces where people work standing up.
·Ideal for floor protection during events, functions, and work in rental spaces.
·Ideal for display workspaces in car, motorcycle and bicycle stores.
·Ideal for protecting floors in work spaces for DIY, hobbies, etc.

Part Number
309050014
309050015
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type JAN Code Trusco Code Amount Of Content

฿ 2,202.78

MATS FOR AISLE 1 Piece(s) 1 Day(s) Hard 4945274101069 770-4496 1 pc.

฿ 2,202.78

MATS FOR AISLE 1 Piece(s) 1 Day(s) Soft 4945274101168 770-4500 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a joint type that can be easily assembled.

Usage

●Mat for floor protection of luggage transportation of warehouse/factories, carrying entrance of work area.

Specification

●Color:Black
●W x L(mm):500 x 500
●SPQ(sheet):8
●Thickness: 5mm

Materials

●Vinyl Chloride Resin(PVC)