(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
309050016 |
309050017 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Type | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 381.97 |
MATS FOR AISLE | 1 Piece(s) | 1 Day(s) | 576 | Edging Piece A (with corner) | 4945274101267 | 770-4518 | 1 pc. | ||
฿ 375.96 |
MATS FOR AISLE | 1 Piece(s) | 1 Day(s) | 506 | Edging Piece B | 4945274101366 | 770-4526 | 1 pc. |
[Features]
· Has joints so it can be easily connected to other pieces.
· Can be dismantled after connecting and used again and again.
· Protects flooring from damage due to heavy objects or dirt.
· Attaching an edge to the mat helps to make it even more safe and easy to use.
[Applications]
· Floor protection mat for delivery entrances or moving items in warehouses/factories.
· Ideal for preventing cold drafts in corridors, locker rooms, workplaces where employees work standing up, etc.
· Ideal for protecting floors in rental spaces for events and work sites, etc.
· Ideal for display areas such as car showrooms, motorcycle or bicycle shops.
· Ideal for protecting floors in work spaces for DIY, hobbies, etc.
Part Number |
---|
309050016 |
309050017 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Type | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 381.97 |
MATS FOR AISLE | 1 Piece(s) | 1 Day(s) | 576 | Edging Piece A (with corner) | 4945274101267 | 770-4518 | 1 pc. | ||
฿ 375.96 |
MATS FOR AISLE | 1 Piece(s) | 1 Day(s) | 506 | Edging Piece B | 4945274101366 | 770-4526 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?