(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3M™ Nomad™ Carpet Mat 3100 (Backed)

3M™ Nomad™ Carpet Mat 3100 (Backed)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of N3-RED-900X1500T

  • Product Type
    Entrance Mat
  • Shape
    Sheet Type
  • Color
    Red
  • Width(mm)
    1500
  • Length(mm)
    900
  • Thickness(mm)
    8
  • JAN Code
    4548623755038
  • Trusco Code
    413-3251
  • Lining
    Includes Lining
  • Amount Of Content
    1 pc.
Part Number
N3-RED-900X1500T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,353.58

DOOR MATS 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Entrance Mat
  • Shape
    Sheet Type
  • Color
    Red
  • Width(mm)
    1500
  • Length(mm)
    900
  • Thickness(mm)
    8
  • JAN Code
    4548623755038
  • Trusco Code
    413-3251
  • Lining
    Includes Lining
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Excellent at removing and holding dirt and dust.
· Excellent durability.
· Excellent cost effectiveness.
· Excellent durability.
[Applications]
· Indoor building mat. (Carpet Type)

Specifications of N3-RED-900X1500T

  • Product Type
    Entrance Mat
  • Shape
    Sheet Type
  • Color
    Red
  • Width(mm)
    1500
  • Length(mm)
    900
  • Thickness(mm)
    8
  • JAN Code
    4548623755038
  • Trusco Code
    413-3251
  • Lining
    Includes Lining
  • Amount Of Content
    1 pc.
Part Number
N3-RED-900X1500T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,353.58

DOOR MATS 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1