(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3M™ Nomad™ Mat Standard Cushion (Backed)

3M™ Nomad™ Mat Standard Cushion (Backed)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,164.98 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ST-GRA-900X1200
ST-GRA-900X1500
ST-GRA-900X1800
ST-GRA-900X600
ST-GRA-900X750
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(mm)
JAN Code Trusco Code Amount Of Content

฿ 4,473.00

DOOR MATS 1 Piece(s) 12 Day(s) 900 1200 4901690560446 001-2572 1 pc.

฿ 5,636.00

DOOR MATS 1 Piece(s) 12 Day(s) 900 1500 4901690560453 001-2581 1 pc.

฿ 6,711.00

DOOR MATS 1 Piece(s) 12 Day(s) 900 1800 4901690560460 001-2599 1 pc.

฿ 2,164.98

DOOR MATS 1 Piece(s) 12 Day(s) 600 900 4901690560422 001-2556 1 pc.

฿ 2,773.00

DOOR MATS 1 Piece(s) 12 Day(s) 750 900 4901690560439 001-2564 1 pc.

Basic Specifications

  • Product Type
    Entrance Mat
  • Shape
    Sheet Type
  • Color
    Gray
  • Thickness(mm)
    11
  • Lining
    Includes Lining
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Dirt caught in the mat will not fall onto the floor.
· For outdoor or indoor use.
· Fire resistant product. ​Fire prevention performance registration number​ (ET070209)
[Applications]
· Mat for buildings and shops with a low amount of traffic.

Part Number
ST-GRA-900X1200
ST-GRA-900X1500
ST-GRA-900X1800
ST-GRA-900X600
ST-GRA-900X750
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(mm)
JAN Code Trusco Code Amount Of Content

฿ 4,473.00

DOOR MATS 1 Piece(s) 12 Day(s) 900 1200 4901690560446 001-2572 1 pc.

฿ 5,636.00

DOOR MATS 1 Piece(s) 12 Day(s) 900 1500 4901690560453 001-2581 1 pc.

฿ 6,711.00

DOOR MATS 1 Piece(s) 12 Day(s) 900 1800 4901690560460 001-2599 1 pc.

฿ 2,164.98

DOOR MATS 1 Piece(s) 12 Day(s) 600 900 4901690560422 001-2556 1 pc.

฿ 2,773.00

DOOR MATS 1 Piece(s) 12 Day(s) 750 900 4901690560439 001-2564 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1