(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cigarette butt stand (for site)

Cigarette butt stand (for site)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 2200600

  • Type
    Legged Type
  • Product Type
    Ash tray
  • Color
    Red
  • Capacity(L)
    9
  • Width(mm)
    436
  • Depth(mm)
    290
  • Height(mm)
    590
  • Can Size: Width x Depth x Height(mm)
    235×235×175
  • JAN Code
    4964079033450
  • Trusco Code
    470-0180
  • Leg(mm)
    290X640 (Pipe diameter 13)
  • Mass(kg)
    1.1
  • Amount Of Content
    1 unit
Part Number
2200600
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,767.70

SMOKING STANDS 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Type
    Legged Type
  • Product Type
    Ash tray
  • Color
    Red
  • Capacity(L)
    9
  • Width(mm)
    436
  • Depth(mm)
    290
  • Height(mm)
    590
  • Can Size: Width x Depth x Height(mm)
    235×235×175
  • JAN Code
    4964079033450
  • Trusco Code
    470-0180
  • Leg(mm)
    290X640 (Pipe diameter 13)
  • Mass(kg)
    1.1
  • Amount Of Content
    1 unit

Specifications of 2200600

  • Type
    Legged Type
  • Product Type
    Ash tray
  • Color
    Red
  • Capacity(L)
    9
  • Width(mm)
    436
  • Depth(mm)
    290
  • Height(mm)
    590
  • Can Size: Width x Depth x Height(mm)
    235×235×175
  • JAN Code
    4964079033450
  • Trusco Code
    470-0180
  • Leg(mm)
    290X640 (Pipe diameter 13)
  • Mass(kg)
    1.1
  • Amount Of Content
    1 unit
Part Number
2200600
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,767.70

SMOKING STANDS 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a smoking stand with an open lid for throwing in cigarette butts.

Specification

●Color:Red
●W x D x H(mm):436 x 290 x 590
●SPQ(piece):9
●Capacity: 9L

Materials

●Main Body: Tinplate
●Leg: Steel(chrome plating)