(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Soft Cloth

Soft Cloth

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 65200

  • Product Model
    Non-woven Wipe
  • Cloth Material
    Polyester / Nylon
  • Shape
    Sheet
  • Cloths
    New
  • Sheet Size(mm)
    4-Fold Type
  • Width(mm)
    White
  • Depth Dimensions(mm)
    320×335mm
  • JAN Code
    4901750652005
  • Trusco Code
    474-1552
  • Material (Element)
    5040
  • 1 case (900 sheets)
Part Number
65200
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 4,287.00

COTTON SCRUBBING CLOTHS 1 Pack(s)

900 Pieces Per Package

10 Day(s) 1 case (900 sheets)

Basic Specifications

  • Product Model
    Non-woven Wipe
  • Cloth Material
    Polyester / Nylon
  • Shape
    Sheet
  • Cloths
    New
  • Sheet Size(mm)
    4-Fold Type
  • Width(mm)
    White
  • Depth Dimensions(mm)
    320×335mm
  • JAN Code
    4901750652005
  • Trusco Code
    474-1552
  • Material (Element)
    5040
  • 1 case (900 sheets)

Product Description

[Features]
· Thanks to its cloth-like softness, it's gentle on skin even when wiping the body with it dry.
· The material is resistant to ethanol and hypochlorous acid sterilizers.
· Experiences little loss in strength after being placed in an autoclave (sterilization process).
[Applications]
· Various wiping tasks in hospitals and medical / care-giving facilities.

Specifications of 65200

  • Product Model
    Non-woven Wipe
  • Cloth Material
    Polyester / Nylon
  • Shape
    Sheet
  • Cloths
    New
  • Sheet Size(mm)
    4-Fold Type
  • Width(mm)
    White
  • Depth Dimensions(mm)
    320×335mm
  • JAN Code
    4901750652005
  • Trusco Code
    474-1552
  • Material (Element)
    5040
  • 1 case (900 sheets)
Part Number
65200
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 4,287.00

COTTON SCRUBBING CLOTHS 1 Pack(s)

900 Pieces Per Package

10 Day(s) 1 case (900 sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1