(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Non-Woven Waste Cloths (Sheet Type)

Non-woven cleaning rags (sheet type) are cleaning rags made of non-woven fabrics. Non-woven fabrics are created by bonding fibers using heat or water pressure, or by mechanical or chemical means. Cleaning rags are often made of polypropylene, which has high chemical resistance. Other materials used include tear- and fluff-resistant polyester, environmentally-friendly cotton, and Hydroknit (polypropylene reinforced with interwoven pulp). The properties of non-woven cleaning rags have resulted in their widespread use for applications such as maintaining machinery, instrumentation, vehicles and precision equipment. They are also used on sites with strict sanitation or cleanliness requirements such as medical or long-term care facilities, food processing plants, and cosmetics or pharmaceutical plants. Sheet-type non-woven cleaning rags help improve transport and work efficiency since they can be extracted for use one-by-one.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • Others
26 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Miracle Wiper Quad-Fold Type (Medium-Thick)

    Miracle Wiper Quad-Fold Type (Medium-Thick)

    HASHIMOTO CLOTH

    [Features]
    · Does not use any adhesives, and is made from environmentally friendly 100% pure cotton manufactured using only water pressure to entwine the fibers.
    · Won't leach impurities, even when soaked in alcohol or solvent.
    [Applications]
    · Wiping down high temperature areas / parts.
    · For food factories.
    · Semi-clean room.
    From: ฿ 5,243.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    WypAll X 70 Pop-Up (Twin)

    WypAll X 70 Pop-Up (Twin)

    NIPPON PAPER CRECIA

    Strong, low-fluffing non-woven fabric wipes for general use. The material is rip-resistant even if wetted with alcohol or water.
    Non-woven fabric type. Hydroknit material.
    Box type
    Does not contain adhesive
    Has undergone food sanitation testing.
    [Applications]
    · Recommended for use in: general factories, maintenance, food factories, printing plants, hospitals, care giving, pharmaceutical factories and cosmetics factories
    From: ฿ 5,969.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    WypAll x 50 4-Folds (Non-Woven Fabric Wiper)

    WypAll x 50 4-Folds (Non-Woven Fabric Wiper)

    NIPPON PAPER CRECIA

    Super-thin non-woven fabric rags with material that is rip-resistant, even if wetted in alcohol or water. (Sheet type)
    [Features]
    · Cut type rags that can be used dry or wet for a wide array of applications.
    · Non-woven fabric wipes with superior absorbency that allows them to quickly soak up liquids and oils, and that are sanitary for worry-free use.
    · An easy-to-use pop-up type that can be used as a dedicated dispenser for fixed position/fixed management on production lines.
    · Has undergone food sanitation testing.
    [Applications]
    · Wiping away sauce or other types of spillage from conveyors, equipment, utensils and containers in food factories.
    · Can be used to wipe oil from machinery, parts and molds, to clean patients and environments in hospitals, care giving facilities, etc.
    From: ฿ 3,585.71
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Kimtex Pop-Up Blue White

    Kimtex Pop-Up Blue White

    NIPPON PAPER CRECIA

    [Features]
    Polypropylene wipes with excellent resistance to chemicals and with low fluffing properties.
    For wiping up oil or chemicals.
    Non-woven fabric type. Polypropylene material.
    Box type
    Chemical resistant
    [Applications]
    · Recommended for use in: printing plants, maintenance, laboratories, research, schools, general factories, pharmaceutical factories, electronics factories and cosmetics factories
    From: ฿ 7,900.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dust Tackle Wiper DS-701

    Dust Tackle Wiper DS-701

    KURARAY KURAFLEX

    [Features]
    · Uses rayon for superior absorption of water and oil.
    · Sturdy and usable for various tasks when soaked with water or solvent.
    [Applications]
    · Removing dirt or solvent.
    · Soaking up or wiping away liquids.
    · Wiping up after cleaning.
    · Machinery and parts maintenance.
    From: ฿ 8,412.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Ultra Wiper Ace (Dry Type)
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Ultra Wiper Ace (Dry Type)

    TRUSCO

    [Features]
    · High performance wiper using long fiber nonwoven cloth Bemliese® MF from Asahi Kasei Fiber made from cotton. This consists of 3-4 micron fibers in each thread for excellent wiping performance.
    · Cotton is the raw material, so it can absorb and retain water excellently up to about 13 times its own weight. The fabric itself has some moisture content so it is unlikely to generate static electricity.
    · Materials buried in ground returns to soil due to biodegradation by bacteria.
    · Made of continuous long filament, thus lint peeling and falling from the edge or surface is minimal.
    [Applications]
    · For mirror finishing and wiping lenses of optical equipment.
    · For maintenance work and cleaning of hotels, buildings, offices, kitchens, etc.
    · For maintenance of computers, OA related equipment and precision equipment.
    · For maintenance and cleaning of machinery, automobiles, vehicles, etc.
    · For work in laboratories and cleanrooms. (Class 1000)
    From: ฿ 1,652.13
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Wipe-All
    Until 31/03/2024
    Wipe-All
    Wipe-All
    Wipe-All
    Wipe-All

    Sale
    Until 31/03/2024

    Wipe-All

    AS ONE

    [Features]
    · Even when this product absorbs water and solvent, it is still very strong.
    · Has greater absorption than cloth and lower generation of lint and fluff
    · A compact package, easy to store and highly portable.
    From: ฿ 6,105.67
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Universal Industrial Paper Wipes
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Universal Industrial Paper Wipes

    RS Pro

    These white universal wipers from RS are ideal for use in industrial environments with high oil and water absorbency.
    Optimum strength when wet
    Environmentally friendly, produced from 100% wood pulp
    Soft, lint-free and static-free wipes
    From: ฿ 229.92
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Universal Industrial Wipes
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Universal Industrial Wipes

    RS Pro

    These universal wipers from RS are ideal for use in industrial environments with high oil and water absorbency.
    High tensile strength and abrasion resistance
    Environmentally friendly, naturally degradable materials
    Soft, lint-free wipes
    From: ฿ 1,424.28
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Kimtech Pure W4 Critical Task Wiper Crew

    Kimtech Pure W4 Critical Task Wiper Crew

    NIPPON PAPER CRECIA

    [Features]
    Polypropylene wipes with excellent resistance to chemicals.
    Their large size is convenient for wiping up in a wide variety of spaces.
    Polypropylene non-woven fabric
    Plastic packaging
    Chemical resistant
    [Applications]
    Recommended for use in: electronics factories, pharmaceutical factories, lens factories, printing plants, maintenance, laboratories, research and schools
    From: ฿ 12,996.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Elleair Pro-Wipe Strong Towel
    Elleair Pro-Wipe Strong Towel
    Elleair Pro-Wipe Strong Towel

    Elleair Pro-Wipe Strong Towel

    ELLEAIR

    [Features]
    · Has adequate strength to be robust and long-lasting. Can also be used wetted with water.
    · Maintains its superior durability and strength, even when soaked with fluid.
    · Its sturdiness allows it to be used worry-free for heavy duty wiping work.
    · Sanitary and features perforated plastic packaging that is easy to open.
    · Can be washed and reused.
    [Applications]
    · A low fluffing type; perfect for wiping up water or oil.
    · For wiping clean hospitals and facilities.
    · For wiping away dirt in manufacturing plants, sterilization work in food processing plants, and maintenance of inspection instruments.
    From: ฿ 4,180.29
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hard Wipe Paper Towels

    Hard Wipe Paper Towels

    HASHIMOTO CLOTH

    [Features]
    · A non-woven fabric with strength derived from pulp and polyester fibers.
    · Abrasion-resistant and doesn't lose its strength, even when soaked with liquid.
    · Doesn't leave lint on wiped surfaces.
    [Applications]
    · For wiping soaked with alcohol or solvent.
    · For food factories, etc.
    From: ฿ 4,896.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Industrial Wet Wipes
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Industrial Wet Wipes

    THREEBOND

    [Features]
    · Work efficiency is achieved because sheets of nonwoven fabric impregnated with denatured alcohol can be taken out one at a time.
    [Applications]
    · For cleaning the welded portion of PE gas piping. For removal of finger marks and oil grease in manufacturing process for materials including metal, glass, and mirror components.
    From: ฿ 685.19
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Hygiene Pink Handy Wiper

    Hygiene Pink Handy Wiper

    NIPPON PAPER CRECIA

    [Features]
    · Colored wipes that are ideal for preventing contamination.
    · A user-friendly pop up type.
    · Non-woven fabric type. Plastic packaging.
    · Has undergone food sanitation testing.
    [Applications]
    · Recommended for use in: food factories, restaurants, general factories, laboratories, research, schools, maintenance and pharmaceutical factories
    From: ฿ 3,783.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Pro-Wipe Strong Towel (Elleair)
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Pro-Wipe Strong Towel (Elleair)

    AS ONE

    [Features]
    · E70 has excellent strength and durability, and a supple feeling.
    · E60 is resistant to water and oil, and doesn't leave dust or marks on the wiped surface.
    · E60 Handy features outstanding strength and absorption capabilities.
    From: ฿ 6,735.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    JK Clean Cloth

    JK Clean Cloth

    NIPPON PAPER CRECIA

    [Features]
    · Simply wet with water to clean stainless steel products.
    · Exhibits excellent wiping ability without having to use a detergent.
    [Applications]
    · For oil stains such as soot.
    From: ฿ 7,624.64
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Soft Cloth

    Soft Cloth

    NIPPON PAPER CRECIA

    [Features]
    · Thanks to its cloth-like softness, it's gentle on skin even when wiping the body with it dry.
    · The material is resistant to ethanol and hypochlorous acid sterilizers.
    · Experiences little loss in strength after being placed in an autoclave (sterilization process).
    [Applications]
    · Various wiping tasks in hospitals and medical / care-giving facilities.
    From: ฿ 4,287.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Counter Cloth EA929HG-21

    Counter Cloth EA929HG-21【100 Pieces Per Package】

    ESCO

    1 box contains 100 sheets.
    A non-woven cloth with excellent water absorption.
    From: ฿ 1,100.65
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Counter Cloth EA929HG-22

    Counter Cloth EA929HG-22【100 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Material-Unwoven rayon fabric
    ・Specification-thin
    ・Non-woven fabric wiping cloth excellent in water absorption
    ・Dim. (mm)-350 x 600
    ・Color-Blue
    ・Qty. per unit-100 pcs
    From: ฿ 1,100.65
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Thick Counter Cloth EA929HG-26

    Thick Counter Cloth EA929HG-26【30 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Material-Unwoven rayon fabric
    ・Specification- thick
    ・Non-woven fabric wiping cloth excellent in water absorption
    ・Dim. (mm)-600 x 610
    ・Color-White
    ・Qty. per unit-30 pcs
    From: ฿ 1,015.50
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Thick Counter Cloth EA929HG-27

    Thick Counter Cloth EA929HG-27【30 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Material-Unwoven rayon fabric
    ・Specification-thick
    ・Non-woven fabric wiping cloth excellent in water absorption
    ・Dim. (mm)-600 x 610
    ・Color-Blue
    ・Qty. per unit-30 pcs
    From: ฿ 1,015.50
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Clean Wipe RF-30

    Clean Wipe RF-30【100 Pieces Per Package】

    KENIS

    [Features]
    ·Low dust generation type non-woven wipe that suppresses fiber shedding by entwining fibers with a high-pressure water stream.
    [Product Specifications]
    ·Type: flat 4-fold
    ·Size: 250 × 250 mm
    ·Quantity: 100 sheets/bag
    ·Material: rayon
    From: ฿ 369.47
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Lint-Free Wipers
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Lint-Free Wipers【100 Pieces Per Package】

    RS Pro

    Lint-free cotton squares for cleaning delicate computer mechanisms and surfaces. Use dry or with a computer cleaning solvent.
    From: ฿ 1,405.45
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Dry Anti-Static Wipes for Computer Screens, Office Equipment, Plastic, Screen Filters Use, Box of 100
    Until 31/03/2024

    Sale
    Until 31/03/2024

    RS PRO Dry Anti-Static Wipes for Computer Screens, Office Equipment, Plastic, Screen Filters Use, Box of 100【100 Pieces Per Package】

    RS Pro

    Specifications
    Wipe Type = Anti-Static Wipes
    Number of Wipes per Pack = 100
    Wet/Dry = Dry
    Package Type = Box
    Wiper Size = 20 x 20cm
    Colour = White
    Repeat/Single Use = Single Use
    From: ฿ 1,919.62
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Dry Multi-Purpose Wipes for Multi-purpose Use, Box of 280
    Until 31/03/2024

    Sale
    Until 31/03/2024

    RS PRO Dry Multi-Purpose Wipes for Multi-purpose Use, Box of 280

    RS Pro

    Specifications
    Application = Multipurpose Cleaning
    Wipe Type = Multi-Purpose Wipes
    Number of Wipes per Pack = 280
    Wet/Dry = Dry
    Package Type = Box
    Wiper Size = 30 x 38cm
    Colour = White
    Repeat/Single Use = Single Use
    From: ฿ 1,568.58
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Wet Screen Wipes for Computer Screens, Office Equipment, Plastic, Screen Filters Use, Box of 20
    Until 31/03/2024

    Sale
    Until 31/03/2024

    RS PRO Wet Screen Wipes for Computer Screens, Office Equipment, Plastic, Screen Filters Use, Box of 20【20 Pieces Per Package】

    RS Pro

    Specifications
    Wipe Type = Screen Wipes
    Number of Wipes per Pack = 20
    Wet/Dry = Wet
    Package Type = Box
    Colour = White
    Repeat/Single Use = Single Use
    From: ฿ 345.60
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Cloth material
Shape
Fabric
Type
You can add up to 6 items per a category to the compare list.
Miracle Wiper Quad-Fold Type (Medium-Thick)
You can add up to 6 items per a category to the compare list.
WypAll X 70 Pop-Up (Twin)
You can add up to 6 items per a category to the compare list.
WypAll x 50 4-Folds (Non-Woven Fabric Wiper)
You can add up to 6 items per a category to the compare list.
Kimtex Pop-Up Blue White
You can add up to 6 items per a category to the compare list.
Dust Tackle Wiper DS-701
You can add up to 6 items per a category to the compare list.
Sale
Ultra Wiper Ace (Dry Type)
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
Wipe-All
Until 31/03/2024
Wipe-All
Wipe-All
Wipe-All
Wipe-All
You can add up to 6 items per a category to the compare list.
Sale
Universal Industrial Paper Wipes
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
Universal Industrial Wipes
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Kimtech Pure W4 Critical Task Wiper Crew
You can add up to 6 items per a category to the compare list.
Elleair Pro-Wipe Strong Towel
Elleair Pro-Wipe Strong Towel
Elleair Pro-Wipe Strong Towel
You can add up to 6 items per a category to the compare list.
Hard Wipe Paper Towels
You can add up to 6 items per a category to the compare list.
Sale
Industrial Wet Wipes
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Hygiene Pink Handy Wiper
You can add up to 6 items per a category to the compare list.
Sale
Pro-Wipe Strong Towel (Elleair)
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
JK Clean Cloth
You can add up to 6 items per a category to the compare list.
Soft Cloth
You can add up to 6 items per a category to the compare list.
Counter Cloth EA929HG-21
You can add up to 6 items per a category to the compare list.
Counter Cloth EA929HG-22
You can add up to 6 items per a category to the compare list.
Thick Counter Cloth EA929HG-26
You can add up to 6 items per a category to the compare list.
Thick Counter Cloth EA929HG-27
You can add up to 6 items per a category to the compare list.
Clean Wipe RF-30
You can add up to 6 items per a category to the compare list.
Sale
Lint-Free Wipers
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Dry Anti-Static Wipes for Computer Screens, Office Equipment, Plastic, Screen Filters Use, Box of 100
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Dry Multi-Purpose Wipes for Multi-purpose Use, Box of 280
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Wet Screen Wipes for Computer Screens, Office Equipment, Plastic, Screen Filters Use, Box of 20
Until 31/03/2024
Brand

HASHIMOTO CLOTH

NIPPON PAPER CRECIA

NIPPON PAPER CRECIA

NIPPON PAPER CRECIA

KURARAY KURAFLEX

TRUSCO

AS ONE

RS Pro

RS Pro

NIPPON PAPER CRECIA

ELLEAIR

HASHIMOTO CLOTH

THREEBOND

NIPPON PAPER CRECIA

AS ONE

NIPPON PAPER CRECIA

NIPPON PAPER CRECIA

ESCO

ESCO

ESCO

ESCO

KENIS

RS Pro

RS Pro

RS Pro

RS Pro

Product Series

Miracle Wiper Quad-Fold Type (Medium-Thick)

WypAll X 70 Pop-Up (Twin)

WypAll x 50 4-Folds (Non-Woven Fabric Wiper)

Kimtex Pop-Up Blue White

Dust Tackle Wiper DS-701

Ultra Wiper Ace (Dry Type)

Wipe-All

Universal Industrial Paper Wipes

Universal Industrial Wipes

Kimtech Pure W4 Critical Task Wiper Crew

Elleair Pro-Wipe Strong Towel

Hard Wipe Paper Towels

Industrial Wet Wipes

Hygiene Pink Handy Wiper

Pro-Wipe Strong Towel (Elleair)

JK Clean Cloth

Soft Cloth

Counter Cloth EA929HG-21【100 Pieces Per Package】

Counter Cloth EA929HG-22【100 Pieces Per Package】

Thick Counter Cloth EA929HG-26【30 Pieces Per Package】

Thick Counter Cloth EA929HG-27【30 Pieces Per Package】

Clean Wipe RF-30【100 Pieces Per Package】

Lint-Free Wipers【100 Pieces Per Package】

RS PRO Dry Anti-Static Wipes for Computer Screens, Office Equipment, Plastic, Screen Filters Use, Box of 100【100 Pieces Per Package】

RS PRO Dry Multi-Purpose Wipes for Multi-purpose Use, Box of 280

RS PRO Wet Screen Wipes for Computer Screens, Office Equipment, Plastic, Screen Filters Use, Box of 20【20 Pieces Per Package】

From

฿ 5,243.00

฿ 5,969.00

฿ 3,585.71

฿ 7,900.00

฿ 8,412.00

฿ 1,652.13

Special Price

On Sale Until 31/03/2024

฿ 6,105.67

Special Price

On Sale Until 31/03/2024

฿ 229.92

Special Price

On Sale Until 31/03/2024

฿ 1,424.28

Special Price

On Sale Until 31/03/2024

฿ 12,996.00

฿ 4,180.29

฿ 4,896.00

฿ 685.19

Special Price

On Sale Until 31/03/2024

฿ 3,783.00

฿ 6,735.00

Special Price

On Sale Until 31/03/2024

฿ 7,624.64

฿ 4,287.00

฿ 1,100.65

฿ 1,100.65

฿ 1,015.50

฿ 1,015.50

฿ 369.47

฿ 1,405.45

Special Price

On Sale Until 31/03/2024

฿ 1,919.62

Special Price

On Sale Until 31/03/2024

฿ 1,568.58

Special Price

On Sale Until 31/03/2024

฿ 345.60

Special Price

On Sale Until 31/03/2024

Days to Ship 10 Day(s) 1 Day(s) 1 Day(s) 10 Day(s) 10 Day(s) Same day Same day 7 Day(s) 7 Day(s) 1 Day(s) 5 Day(s) 10 Day(s) Same day 12 Day(s) Same day 12 Day(s) 10 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 5 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s)
Product TypeNon-woven wasteNon-woven wasteNon-woven wasteNon-woven wasteNon-woven wasteNon-woven wastePaper waste--Non-woven wasteNon-woven wasteNon-woven wasteNon-woven wasteNon-woven wasteNon-woven wasteNon-woven wasteNon-woven waste---------
Cloth material----Other-------Other--OtherPolyester, Nylon---------
ShapeSheetSheetSheetSheetSheetSheetSheet--SheetSheetSheetSheetSheetSheetSheetSheet---------
FabricNew productsNew productsNew productsNew productsNew productsNew products---New productsNew productsNew productsNew productsNew productsNew productsNew productsNew products---------
TypeDryDryDryDryDryDryDry--DryDryDryWetDryDry-----------

Loading...

  1. 1

Related Categories to Non-Woven Waste Cloths (Sheet Type)