(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Osoji Towel (12 pcs.)

Osoji Towel (12 pcs.)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CL521-000X-MB-W

  • Product Model
    Cloth Wipe
  • Cloth Material
    Other
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Color
    White
  • Sheet Size(mm)
    340×820
  • JAN Code
    4903180604098
  • Trusco Code
    438-4199
  • Mass(g)
    12
  • Amount Of Content
    1 Bag (12 Sheets)
Part Number
CL521-000X-MB-W
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,039.00

COTTON SCRUBBING CLOTHS 1 Pack(s)

12 Pieces Per Package

10 Day(s) 1 Bag (12 Sheets)

Basic Specifications

  • Product Model
    Cloth Wipe
  • Cloth Material
    Other
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Color
    White
  • Sheet Size(mm)
    340×820
  • JAN Code
    4903180604098
  • Trusco Code
    438-4199
  • Mass(g)
    12
  • Amount Of Content
    1 Bag (12 Sheets)

Product Description

[Features]
· A 100% cotton towel that can be used for a variety of applications.
[Applications]
· Perfect as a dust cloth for both wet and dry wiping work.

Specifications of CL521-000X-MB-W

  • Product Model
    Cloth Wipe
  • Cloth Material
    Other
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Color
    White
  • Sheet Size(mm)
    340×820
  • JAN Code
    4903180604098
  • Trusco Code
    438-4199
  • Mass(g)
    12
  • Amount Of Content
    1 Bag (12 Sheets)
Part Number
CL521-000X-MB-W
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,039.00

COTTON SCRUBBING CLOTHS 1 Pack(s)

12 Pieces Per Package

10 Day(s) 1 Bag (12 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1