(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Water Absorbing Cloth

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 635565100

  • Product Type
    Cloth waste
  • Cloth material
    Polyester, Nylon
  • Shape
    Sheet
  • Fabric
    New products
  • Type
    Dry
  • Sheet size(mm)
    Vertical 200 x horizontal 300
  • JAN Code
    4970190454258
  • Trusco Code
    762-6037
  • Mass(g)
    29
  • Amount Of Content
    1 pc.
Part Number
635565100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 220.00

COTTON SCRUBBING CLOTHS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

Product Description

[Features]
· It has excellent water absorption properties and absorbs water droplets and condensation quickly.
· Unevenly processed cloth reduces friction resistance and can wipe smoothly.
· Three-layer construction with mesh core material which is difficult to tear.
· Can be used by installing onto a handheld flooring wiper.
· Cloth that absorbs water droplets quickly.
[Applications]
· For wiping up moisture on window glass, bathrooms, and kitchens.
· For wiping up moisture and condensation on window glass, bathrooms, and kitchens.
· For wiping up spilled water.

Specifications of 635565100

  • Product Type
    Cloth waste
  • Cloth material
    Polyester, Nylon
  • Shape
    Sheet
  • Fabric
    New products
  • Type
    Dry
  • Sheet size(mm)
    Vertical 200 x horizontal 300
  • JAN Code
    4970190454258
  • Trusco Code
    762-6037
  • Mass(g)
    29
  • Amount Of Content
    1 pc.
Part Number
635565100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 220.00

COTTON SCRUBBING CLOTHS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1