(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ScotchBrite™, Micro Fiber Cloth No.2012LW

ScotchBrite™, Micro Fiber Cloth No.2012LW

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of FUKIN2012LW

  • Product Type
    Micro fiber
  • Cloth material
    Polyester, Nylon
  • Shape
    Sheet
  • Fabric
    New products
  • Type
    Dry
  • Color
    White
  • Sheet size(mm)
    360×720
  • JAN Code
    4549395225019
  • Trusco Code
    764-6909
  • Amount Of Content
    1 pc.
Part Number
FUKIN2012LW
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 297.93

COTTON SCRUBBING CLOTHS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

Product Description

[Features]
· The edges of the thin sharp fibers thoroughly scrape away fine dirt.
· A durable product with few fibers breaking or coming out.
· Since it removes dirt without using detergent, there is no need to wipe with water after use.
[Applications]
· Wiping away cloudiness, fingerprints and oily film.

Specifications of FUKIN2012LW

  • Product Type
    Micro fiber
  • Cloth material
    Polyester, Nylon
  • Shape
    Sheet
  • Fabric
    New products
  • Type
    Dry
  • Color
    White
  • Sheet size(mm)
    360×720
  • JAN Code
    4549395225019
  • Trusco Code
    764-6909
  • Amount Of Content
    1 pc.
Part Number
FUKIN2012LW
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 297.93

COTTON SCRUBBING CLOTHS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1