(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mado Aa. Kirei (10 Pieces)

Mado Aa. Kirei (10 Pieces)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 20603

  • Product Type
    Non-woven waste
  • Cloth material
    Polyester, Nylon
  • Shape
    Sheet
  • Fabric
    New products
  • Type
    Wet
  • Details Type
    Disinfectant
  • Sheet size(mm)
    265×300
  • JAN Code
    4975759206033
  • Trusco Code
    479-3978
  • Mass(g)
    70
  • Amount Of Content
    1 Pack (10 pcs)
Part Number
20603
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 212.74

COTTON SCRUBBING CLOTHS 1 Pack(s)

10 Pieces Per Package

8 Day(s) 1 Pack (10 pcs)

Basic Specifications

Product Description

[Features]
· Glass cleaning sheets with a special 3-layer structure. Won't leave streaks or irregularities.
· Special 3-layer sheets that thoroughly remove dirt.
[Applications]
· Maintaining metallic frames, household appliances and car windows.

Specifications of 20603

  • Product Type
    Non-woven waste
  • Cloth material
    Polyester, Nylon
  • Shape
    Sheet
  • Fabric
    New products
  • Type
    Wet
  • Details Type
    Disinfectant
  • Sheet size(mm)
    265×300
  • JAN Code
    4975759206033
  • Trusco Code
    479-3978
  • Mass(g)
    70
  • Amount Of Content
    1 Pack (10 pcs)
Part Number
20603
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 212.74

COTTON SCRUBBING CLOTHS 1 Pack(s)

10 Pieces Per Package

8 Day(s) 1 Pack (10 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1