(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Wet Wipers

Wet wipes are cleaning rags made of low-solubility paper or a non-woven fabric infused with an aqueous solution of a cleaning agent such as alcohol. The industrial uses of wet wipes include wiping off oil stains during manufacturing processes, wiping off impurities on electronic parts or precision equipment, and cleaning research facility instruments. Disinfecting wet wipes are a type infused with a disinfectant such as ethanol. They are used for bed baths and cleaning test instruments in hospitals and long-term care facilities, and for cleaning or disinfecting in food processing plants. Wet wipe products come in the form of rolls or separate sheets. Refills are available for both types. Wet wipes designed for commercial use in large quantities are available. Roll-based products come in their own bucket, and sheet-based products are boxed. Wet wipes designed for use with a separately added disinfectant such as alcohol are also available. These wipes are the type traditionally used. There are also wet wipes in the form of wet cotton towels with added detergent.
Filter By
CAD
Days to Ship
  • All
  • 1 Day(s) or Less
  • 5 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 12 Day(s) or Less
  • Others
11 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    3M™ Office Cleaner (Wet Type)
    Until 30/04/2024

    Sale
    Until 30/04/2024

    3M™ Office Cleaner (Wet Type)

    3M

    [Features]
    · Contains anti-static agents. Prevents the build up of static electricity so that dirt is not drawn back to surface after cleaning.
    [Applications]
    · For dirt on and around desks, OA equipment, etc.
    From: ฿ 705.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Microwiper EX (Wet Type)

    Microwiper EX (Wet Type)

    TRUSCO

    [Features]
    · A high performance nonwoven fabric wet wiper that combines ultra-fine split fibers and polyester fibers.
    · The special fiber arrangement makes the sheet soft, thick and durable, and resistant to stretch in both longitudinal and lateral directions.
    · Ultra-fine split fibers boast excellent wiping performance and firmly remove greasy dirt and grime.
    · Difficult for wiping marks or fiber waste to remain, making wiping twice unnecessary.
    [Applications]
    · For wiping up and maintenance of machinery, OA devices, precision machinery, etc.
    · For cleaning and maintenance of vehicles, mirror, glass, metals, etc.
    From: ฿ 2,696.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Wet Wipers Towel for Hand Wiping Pro Large Capacity Type

    Wet Wipers Towel for Hand Wiping Pro Large Capacity Type

    TRUSCO

    [Features]
    · Does not need to be washed with water. It is a wet type cloth that can remove oil stains simply by wiping.
    · The sheet has been processed with rough and soft surfaces, uses a soft cloth and contains a large amount of moisture, making it easy to wipe off dirt in palm creases.
    [Applications]
    · For a variety of oil stains on hands and machines, etc.
    From: ฿ 1,743.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mado Aa. Kirei (10 Pieces)

    Mado Aa. Kirei (10 Pieces)

    SOFT99

    [Features]
    · Glass cleaning sheets with a special 3-layer structure. Won't leave streaks or irregularities.
    · Special 3-layer sheets that thoroughly remove dirt.
    [Applications]
    · Maintaining metallic frames, household appliances and car windows.
    From: ฿ 212.74
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Wet Towel with Cleaner EA922HA-12

    Wet Towel with Cleaner EA922HA-12【72 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Hand cleaner towel, neither water nor soap required
    ・Cloths dim.…267 x 311mm
    ・Liquid component…Nonflammable
    ・Textile…Polypropylene
    ・For paint,tar and various oil stains
    ・Double surface of rough and smooth,rubbing off the dirt and finishing up at one time
    From: ฿ 1,979.00
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Wet Task (S Size)

    Wet Task (S Size)

    NIPPON PAPER CRECIA

    [Features]
    · Jumbo size wipes.
    · The perforations allow the wipes to be taken one at a time, avoiding waste.
    · Can also be used dry.
    [Applications]
    · Maintenance and wiping away dirt in food factories and the food industry.
    From: ฿ 3,308.08
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Window Fukupika

    Window Fukupika

    SOFT99

    [Features]
    ·Special 3-layer glass cleaning sheet of semi-wet type that does not leave wiping marks or cause uneven wiping
    ·Wet but not sticky
    ·Can also be used for cleaning the inside of the car
    ·Very economical with 10 pcs.
    ·The upper and lower sweeping layers scrape off dirt, and the middle hold layer adsorbs and holds it
    ·Achieves a clear finish without needing to wipe it twice. Can also be used to clean a dashboard
    [Applications]
    ·For window glass, seats, plastic, rubber, wipers, synthetic leather, wheels, mirrors
    From: ฿ 254.38
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Incredible Remover Sheet for Electronics 15 Sheets

    Incredible Remover Sheet for Electronics 15 Sheets

    LEC

    [Features]
    · The microfibers leave appliances clean.
    · Also thoroughly removes hand prints and nicotine stains.
    [Materials]
    · Rayon, polyester, nylon
    [Ingredients]
    · Water, ethanol, anti-static agent, disinfectant
    From: ฿ 146.13
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    Lint-Free Wipers
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Lint-Free Wipers【100 Pieces Per Package】

    RS Pro

    Lint-free cotton squares for cleaning delicate computer mechanisms and surfaces. Use dry or with a computer cleaning solvent.
    From: ฿ 1,405.45
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Universal Industrial Paper Wipes
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Universal Industrial Paper Wipes

    RS Pro

    These white universal wipers from RS are ideal for use in industrial environments with high oil and water absorbency.
    Optimum strength when wet
    Environmentally friendly, produced from 100% wood pulp
    Soft, lint-free and static-free wipes
    From: ฿ 229.92
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Universal Industrial Wipes
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Universal Industrial Wipes

    RS Pro

    These universal wipers from RS are ideal for use in industrial environments with high oil and water absorbency.
    High tensile strength and abrasion resistance
    Environmentally friendly, naturally degradable materials
    Soft, lint-free wipes
    From: ฿ 1,424.28
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Cloth material
Shape
Fabric
Type
You can add up to 6 items per a category to the compare list.
Sale
3M™ Office Cleaner (Wet Type)
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Microwiper EX (Wet Type)
You can add up to 6 items per a category to the compare list.
Wet Wipers Towel for Hand Wiping Pro Large Capacity Type
You can add up to 6 items per a category to the compare list.
Mado Aa. Kirei (10 Pieces)
You can add up to 6 items per a category to the compare list.
Wet Towel with Cleaner EA922HA-12
You can add up to 6 items per a category to the compare list.
Wet Task (S Size)
You can add up to 6 items per a category to the compare list.
Window Fukupika
You can add up to 6 items per a category to the compare list.
Incredible Remover Sheet for Electronics 15 Sheets
You can add up to 6 items per a category to the compare list.
Sale
Lint-Free Wipers
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Universal Industrial Paper Wipes
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Universal Industrial Wipes
Until 30/06/2024
Brand

3M

TRUSCO

TRUSCO

SOFT99

ESCO

NIPPON PAPER CRECIA

SOFT99

LEC

RS Pro

RS Pro

RS Pro

Product Series

3M™ Office Cleaner (Wet Type)

Microwiper EX (Wet Type)

Wet Wipers Towel for Hand Wiping Pro Large Capacity Type

Mado Aa. Kirei (10 Pieces)

Wet Towel with Cleaner EA922HA-12【72 Pieces Per Package】

Wet Task (S Size)

Window Fukupika

Incredible Remover Sheet for Electronics 15 Sheets

Lint-Free Wipers【100 Pieces Per Package】

Universal Industrial Paper Wipes

Universal Industrial Wipes

From

฿ 705.00

Special Price

On Sale Until 30/04/2024

฿ 2,696.00

฿ 1,743.00

฿ 212.74

฿ 1,979.00

฿ 3,308.08

฿ 254.38

฿ 146.13

฿ 1,405.45

Special Price

On Sale Until 30/06/2024

฿ 229.92

Special Price

On Sale Until 30/06/2024

฿ 1,424.28

Special Price

On Sale Until 30/06/2024

Days to Ship 12 Day(s) 1 Day(s) 12 Day(s) 8 Day(s) 5 Day(s) 19 Day(s) Quote Quote 7 Day(s) 7 Day(s) 7 Day(s)
Product TypeNon-woven wastePaper wastePaper wasteNon-woven waste-Paper wasteNon-woven wastePaper waste---
Cloth materialOther--Polyester, Nylon--Polyester, Nylon----
ShapeRollRollRollSheet-RollSheetSheet---
FabricNew productsNew productsNew productsNew products-New productsNew products----
TypeWetWetWetWet-WetWetWet---

Loading...

  1. 1

Related Categories to Wet Wipers