- แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก
Wet Wipers Towel for Hand Wiping Pro Large Capacity Type
Specifications of TOP
-
- Product Type
- Paper waste
-
- Shape
- Roll
-
- Fabric
- New products
-
- Type
- Wet
-
- Color
- Orange
-
- Sheet size(mm)
- 270×260
-
- JAN code
- 4989999383676
-
- Trusco Code
- 768-6811
-
- Amount Of Content
- 1 pc (100 Sheets)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,743.00
|
WET WIPERS
|
1 Pack(s)
|
100 Pieces Per Package
|
|
12 Day(s)
|
1 pc (100 Sheets) |
Basic Specifications
-
- Product Type
- Paper waste
-
- Shape
- Roll
-
- Fabric
- New products
-
- Type
- Wet
-
- Color
- Orange
-
- Sheet size(mm)
- 270×260
-
- JAN code
- 4989999383676
-
- Trusco Code
- 768-6811
-
- Amount Of Content
- 1 pc (100 Sheets)
Product Description
[Features]
· Does not need to be washed with water. It is a wet type cloth that can remove oil stains simply by wiping.
· The sheet has been processed with rough and soft surfaces, uses a soft cloth and contains a large amount of moisture, making it easy to wipe off dirt in palm creases.
[Applications]
· For a variety of oil stains on hands and machines, etc.
Specifications of TOP
-
- Product Type
- Paper waste
-
- Shape
- Roll
-
- Fabric
- New products
-
- Type
- Wet
-
- Color
- Orange
-
- Sheet size(mm)
- 270×260
-
- JAN code
- 4989999383676
-
- Trusco Code
- 768-6811
-
- Amount Of Content
- 1 pc (100 Sheets)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,743.00
|
WET WIPERS
|
1 Pack(s)
|
100 Pieces Per Package
|
|
12 Day(s)
|
1 pc (100 Sheets) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●No need for washing with water, it is a wet type cloth that can remove oil dirt by just wiping.
●The sheet is made of a specially treated rough surface and soft surface, its cloth is soft and it is moist, so it is easy to wipe the dirt that entered the Usage
●Any oil stains in hands, machines etc.Specification
●Sheet Size(mm):270 x 260
●Q'ty Per Case(sheet):100
●SPQ(case):4
●Color: OrangeMaterials
●Raw Materials: Polypropylene(PP)
●Liquid component: Purified Water, Isopropyl Alcohol <1.0 wt%
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?