(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Microwiper EX (Wet Type)

Microwiper EX (Wet Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of MEX-150

  • Product Type
    Paper waste
  • Shape
    Roll
  • Fabric
    New products
  • Type
    Wet
  • Color
    White
  • Sheet size(mm)
    200 x 300
  • JAN code
    4989999383713
  • Trusco Code
    770-3988
  • Amount Of Content
    1 pc (150 Sheets)
Part Number
MEX-150
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 2,696.00

WET WIPERS 1 Pack(s)

150 Pieces Per Package

1 Day(s) 1 pc (150 Sheets)

Basic Specifications

  • Product Type
    Paper waste
  • Shape
    Roll
  • Fabric
    New products
  • Type
    Wet
  • Color
    White
  • Sheet size(mm)
    200 x 300
  • JAN code
    4989999383713
  • Trusco Code
    770-3988
  • Amount Of Content
    1 pc (150 Sheets)

Product Description

[Features]
· A high performance nonwoven fabric wet wiper that combines ultra-fine split fibers and polyester fibers.
· The special fiber arrangement makes the sheet soft, thick and durable, and resistant to stretch in both longitudinal and lateral directions.
· Ultra-fine split fibers boast excellent wiping performance and firmly remove greasy dirt and grime.
· Difficult for wiping marks or fiber waste to remain, making wiping twice unnecessary.
[Applications]
· For wiping up and maintenance of machinery, OA devices, precision machinery, etc.
· For cleaning and maintenance of vehicles, mirror, glass, metals, etc.

Specifications of MEX-150

  • Product Type
    Paper waste
  • Shape
    Roll
  • Fabric
    New products
  • Type
    Wet
  • Color
    White
  • Sheet size(mm)
    200 x 300
  • JAN code
    4989999383713
  • Trusco Code
    770-3988
  • Amount Of Content
    1 pc (150 Sheets)
Part Number
MEX-150
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 2,696.00

WET WIPERS 1 Pack(s)

150 Pieces Per Package

1 Day(s) 1 pc (150 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1