(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ScotchBrite™ Floor Wiper Dry Sheet

ScotchBrite™ Floor Wiper Dry Sheet

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of FW-DSM18

  • Product Type
    Wood Flooring Wiper
  • Other
    Spare
  • Vertical(mm)
    210
  • Horizontal(mm)
    300
  • JAN Code
    4549395196463
  • Trusco Code
    492-1801
  • Mass(g)
    103
  • Amount Of Content
    1 Bag (18 Sheets)
Part Number
FW-DSM18
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 192.04

MOPS(HAND TYPE) 1 Pack(s)

18 Pieces Per Package

12 Day(s) 1 Bag (18 Sheets)

Basic Specifications

  • Product Type
    Wood Flooring Wiper
  • Other
    Spare
  • Vertical(mm)
    210
  • Horizontal(mm)
    300
  • JAN Code
    4549395196463
  • Trusco Code
    492-1801
  • Mass(g)
    103
  • Amount Of Content
    1 Bag (18 Sheets)

Product Description

[Features]
· Does not use chemicals and picks up dust and dirt using just the power of the sheet itself.
· Additive free (liquid paraffin free) so no chemical residue is left on the floor.
· Universal type compatible with multiple manufacturers.

Specifications of FW-DSM18

  • Product Type
    Wood Flooring Wiper
  • Other
    Spare
  • Vertical(mm)
    210
  • Horizontal(mm)
    300
  • JAN Code
    4549395196463
  • Trusco Code
    492-1801
  • Mass(g)
    103
  • Amount Of Content
    1 Bag (18 Sheets)
Part Number
FW-DSM18
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 192.04

MOPS(HAND TYPE) 1 Pack(s)

18 Pieces Per Package

12 Day(s) 1 Bag (18 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1