(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
D/C-EX-L |
D/C-EX-M |
D/C-EX-S |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Horizontal (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,225.76 |
MOPS(HAND TYPE) | 1 Pack(s) |
50 Pieces Per Package |
10 Day(s) | For Large Size (L) | 970 | 4548623984902 | 000-2003 | 1000 | 1 Box (50 sheets) | ||
฿ 2,273.20 |
MOPS(HAND TYPE) | 1 Pack(s) |
50 Pieces Per Package |
10 Day(s) | For medium type (M) | 670 | 4548623984919 | 000-2011 | 800 | 1 Box (50 sheets) | ||
฿ 1,678.25 |
MOPS(HAND TYPE) | 1 Pack(s) |
50 Pieces Per Package |
12 Day(s) | For small size (S) | 470 | 4548623984926 | 000-2020 | 500 | 1 Box (50 sheets) |
[Features]
· Uses more than 50% PET as a source material.
· Ideal for removing dust from areas with a large amount of sand or dust.
· Features both excellent durability and excellent water resistance for use in any location.
Part Number |
---|
D/C-EX-L |
D/C-EX-M |
D/C-EX-S |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Horizontal (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,225.76 |
MOPS(HAND TYPE) | 1 Pack(s) |
50 Pieces Per Package |
10 Day(s) | For Large Size (L) | 970 | 4548623984902 | 000-2003 | 1000 | 1 Box (50 sheets) | ||
฿ 2,273.20 |
MOPS(HAND TYPE) | 1 Pack(s) |
50 Pieces Per Package |
10 Day(s) | For medium type (M) | 670 | 4548623984919 | 000-2011 | 800 | 1 Box (50 sheets) | ||
฿ 1,678.25 |
MOPS(HAND TYPE) | 1 Pack(s) |
50 Pieces Per Package |
12 Day(s) | For small size (S) | 470 | 4548623984926 | 000-2020 | 500 | 1 Box (50 sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?