(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
D/C-REG-L |
D/C-REG-M |
D/C-REG-S |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Horizontal (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,984.50 |
MOPS(HAND TYPE) | 1 Pack(s) |
50 Pieces Per Package |
10 Day(s) | For Large Size (L) | 970 | 4548623978956 | 446-0464 | 1000 | 1 Box (50 sheets) | ||
฿ 1,415.22 ฿ 926.12 |
HAND TOOLS | 1 Pack(s) |
50 Pieces Per Package |
Same day | For medium type (M) | 670 | 4548623978963 | 446-0472 | 800 | 1 Box (50 sheets) | ||
฿ 1,009.98 |
MOPS(HAND TYPE) | 1 Pack(s) |
50 Pieces Per Package |
10 Day(s) | For small size (S) | 470 | 4548623978970 | 446-0481 | 500 | 1 Box (50 sheets) |
[Features]
· Professional dust-removal cloth suitable for removing fine dust particles.
· Pre-cut sheets are included in an easy-to-remove box.
Part Number |
---|
D/C-REG-L |
D/C-REG-M |
D/C-REG-S |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Horizontal (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,984.50 |
MOPS(HAND TYPE) | 1 Pack(s) |
50 Pieces Per Package |
10 Day(s) | For Large Size (L) | 970 | 4548623978956 | 446-0464 | 1000 | 1 Box (50 sheets) | ||
฿ 1,415.22 ฿ 926.12 |
HAND TOOLS | 1 Pack(s) |
50 Pieces Per Package |
Same day | For medium type (M) | 670 | 4548623978963 | 446-0472 | 800 | 1 Box (50 sheets) | ||
฿ 1,009.98 |
MOPS(HAND TYPE) | 1 Pack(s) |
50 Pieces Per Package |
10 Day(s) | For small size (S) | 470 | 4548623978970 | 446-0481 | 500 | 1 Box (50 sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?