(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Electric Pallet Truck EP Lift (Electric Running and Electric Lift Type)

Electric Pallet Truck EP Lift (Electric Running and Electric Lift Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 238,965.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BDH15-60LL SALE
BDH15-60M SALE
BDH15C SALE
BDH15E SALE
BDH15M SALE
BDH15S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Fork Dimensions Width (mm) Fork Dimensions Length (mm) Size A
(mm)
Size B
(mm)
Distance between Forks
(mm)
Trusco Code Total Width
(mm)
Amount Of Content

฿ 252,495.43

฿ 182,352.20

HAND PALLET TRUCKS 1 Piece(s) 95 Day(s) 600 1220 916 1053 300 453-0586 600 1 unit

฿ 238,965.00

฿ 228,259.37

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) 600 1070 766 903 300 453-0594 600 1 unit

฿ 255,842.00

฿ 244,380.28

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) 685 1070 766 903 385 453-0608 685 1 unit

฿ 425,125.00

฿ 350,090.44

HAND PALLET TRUCKS 1 Piece(s) 91 Day(s) 520 1220 916 1053 220 453-0616 560 1 unit

฿ 238,965.00

฿ 228,259.37

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) 520 1070 766 903 220 453-0632 560 1 unit

฿ 238,965.00

฿ 228,259.37

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) 520 980 676 863 220 453-0641 560 1 unit

Basic Specifications

  • Product Type
    Hand Palette Trucks
  • Uniform Load (kg)
    1500
  • Minimum Fork Height (mm)
    75
  • Maximum Fork Height (mm)
    190
  • Specifications
    With Battery Time Indicator, Wheels: Urethane, Battery Raising and Lowering Type, with Battery Indicator, Battery Type, Traveling System, Battery Traveling Type, Maintenance-Free Battery Installation, Built-in Charger
  • Charging Time
    Approx. 8
  • Total Height(mm)
    1240
  • Continuous Operation(h)
    Approx. 3 (Varies Depending on Usage Conditions)
  • Amount Of Content
    1 unit

Product Description

[Features]
· Pallets placed directly on floors can be directly picked up and transported.
· Speed can be optionally set to slow.

Part Number
BDH15-60LL SALE
BDH15-60M SALE
BDH15C SALE
BDH15E SALE
BDH15M SALE
BDH15S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Fork Dimensions Width (mm) Fork Dimensions Length (mm) Size A
(mm)
Size B
(mm)
Distance between Forks
(mm)
Trusco Code Total Width
(mm)
Amount Of Content

฿ 252,495.43

฿ 182,352.20

HAND PALLET TRUCKS 1 Piece(s) 95 Day(s) 600 1220 916 1053 300 453-0586 600 1 unit

฿ 238,965.00

฿ 228,259.37

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) 600 1070 766 903 300 453-0594 600 1 unit

฿ 255,842.00

฿ 244,380.28

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) 685 1070 766 903 385 453-0608 685 1 unit

฿ 425,125.00

฿ 350,090.44

HAND PALLET TRUCKS 1 Piece(s) 91 Day(s) 520 1220 916 1053 220 453-0616 560 1 unit

฿ 238,965.00

฿ 228,259.37

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) 520 1070 766 903 220 453-0632 560 1 unit

฿ 238,965.00

฿ 228,259.37

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) 520 980 676 863 220 453-0641 560 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1