(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Pallet Truck Low Floor Uniform Load 1000 kg (THPT10-85-52ST)

Hand Pallet Truck Low Floor Uniform Load 1000 kg (THPT10-85-52ST)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
THPT10-85-52ST SALE
THPT10-105-55ST SALE
THPT10-122-68ST SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Fork Dimensions Length (mm) Fork Interval
(mm)
A Dimension
(mm)
B Dimension
(mm)
Trusco Code Overall Width
(mm)
Amount Of Content

฿ 26,260.65

฿ 21,076.80

HAND PALLET TRUCKS 1 Piece(s) 35 Day(s) 850 220 517 670 767-4767 520 1 unit

฿ 27,081.29

฿ 21,751.69

HAND PALLET TRUCKS 1 Piece(s) 35 Day(s) 1050 250 717 870 767-4741 550 1 unit

฿ 29,028.00

฿ 21,300.75

HAND PALLET TRUCKS 1 Piece(s) 35 Day(s) 1220 385 887 1040 767-4759 685 1 unit

Basic Specifications

  • Product Type
    Hand Pallet Truck
  • Uniform Load (kg)
    1000
  • Fork Dimensions Width (mm)
    150
  • Minimum Fork Height (mm)
    51
  • Maximum Fork Height (mm)
    160
  • Full height(mm)
    1170
  • Amount Of Content
    1 unit

Product Description

Flat type hand pallet truck with a fork minimum height of 51 mm.
[Features]
· Lightweight by itself so the loading operation is especially easy.
· A single-type load wheel which moves lightly during the operation.
· Uses a rubber wheel for the steering wheel, and polyurethane wheels for the load wheels.
[Applications]
· Convenient transportation equipment that uses manual force to scoop up loads placed on pallets with a hook.

Part Number
THPT10-85-52ST SALE
THPT10-105-55ST SALE
THPT10-122-68ST SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Fork Dimensions Length (mm) Fork Interval
(mm)
A Dimension
(mm)
B Dimension
(mm)
Trusco Code Overall Width
(mm)
Amount Of Content

฿ 26,260.65

฿ 21,076.80

HAND PALLET TRUCKS 1 Piece(s) 35 Day(s) 850 220 517 670 767-4767 520 1 unit

฿ 27,081.29

฿ 21,751.69

HAND PALLET TRUCKS 1 Piece(s) 35 Day(s) 1050 250 717 870 767-4741 550 1 unit

฿ 29,028.00

฿ 21,300.75

HAND PALLET TRUCKS 1 Piece(s) 35 Day(s) 1220 385 887 1040 767-4759 685 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1