(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Pallet Truck (Ultra-Low Floor Type) Standard Type

Hand Pallet Truck (Ultra-Low Floor Type) Standard Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 41,254.84 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
THPSL-07-510 SALE
THPSL-07-511 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Fork Dimensions Length (mm) A Dimension
(mm)
B Dimension
(mm)
Trusco Code Amount Of Content

฿ 43,247.10

฿ 35,475.60

HAND PALLET TRUCKS 1 Piece(s) 35 Day(s) 1000 718 785 773-1434 1 unit

฿ 41,254.84

฿ 31,770.35

HAND PALLET TRUCKS 1 Piece(s) 35 Day(s) 1150 868 935 773-1442 1 unit

Basic Specifications

  • Product Type
    Hand Pallet Truck
  • Uniform Load (kg)
    750
  • Fork Dimensions Width (mm)
    160
  • Minimum Fork Height (mm)
    36
  • Maximum Fork Height (mm)
    95
  • Fork Interval(mm)
    220
  • Specifications
    Super low floor type
  • Overall Width(mm)
    540
  • Steering Wheel(mm)
    Polyurethane Wheel: Diameter 140 x Width 50
  • Road Wheel(mm)
    Steel Wheel: Diameter 34 x Width 81 (Single Wheel)
  • Full height(mm)
    1110
  • Amount Of Content
    1 unit

Product Description

Super-flat hand pallet truck with a fork minimum height of 36 mm.
[Features]
· Comes with slow-down function as standard. Simply pull control lever to the uppermost position for quiet lowering.
· Uses a polyurethane wheel for the steering wheel, and steel wheels for the load wheels.
· The handle is steel with a wrap-around grip so it is durable and can be held firmly.
· Ultra-low floor type.
[Applications]
· Convenient transportation equipment that uses manual force to scoop up loads placed on pallets with a hook.

Part Number
THPSL-07-510 SALE
THPSL-07-511 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Fork Dimensions Length (mm) A Dimension
(mm)
B Dimension
(mm)
Trusco Code Amount Of Content

฿ 43,247.10

฿ 35,475.60

HAND PALLET TRUCKS 1 Piece(s) 35 Day(s) 1000 718 785 773-1434 1 unit

฿ 41,254.84

฿ 31,770.35

HAND PALLET TRUCKS 1 Piece(s) 35 Day(s) 1150 868 935 773-1442 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1