(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drive Stacker, Electric Travel / Electric Ascent and Descent Type (BDS98SW)

Drive Stacker, Electric Travel / Electric Ascent and Descent Type (BDS98SW)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BDS90S SALE
BDS98SW SALE
BDS98WW SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load (kg) Fork Dimensions Width (mm) Fork Dimensions Length (mm) Minimum Fork Height (mm) Maximum Fork Height (mm) Fork Dimensions Sliding External Width
(mm)
Trusco Code Charging Time Total Height
(mm)
Rise Time (50/60 Hz) Amount Of Content

฿ 390,722.00

฿ 371,029.61

FORK LIFTS 1 Piece(s) 35 Day(s) 900 550 1070 91 1950 550 764-0153 8 1535 (Second) 1 unit

฿ 424,340.00

฿ 402,953.26

FORK LIFTS 1 Piece(s) 35 Day(s) 980 200~760 1070 63 1900 200~760 764-0161 8 1570 - 1 unit

฿ 458,288.00

฿ 435,190.28

FORK LIFTS 1 Piece(s) 35 Day(s) 980(750) 200~760 107 63 2960 200~760 764-0170 10 2053 - 1 unit

Basic Specifications

  • Product Type
    Forklift
  • Specifications
    Rise Time: 17 (h). Electric Rising/Running Type, Battery Type
  • Amount Of Content
    1 unit

Product Description

[Features]
· A compact design that is convenient for handling in narrow passages.
· Comes with an indicator with which battery life can be seen at a glance.
· If driven with the fork at a predetermined height, speed will be halved to prevent falling.

Part Number
BDS90S SALE
BDS98SW SALE
BDS98WW SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load (kg) Fork Dimensions Width (mm) Fork Dimensions Length (mm) Minimum Fork Height (mm) Maximum Fork Height (mm) Fork Dimensions Sliding External Width
(mm)
Trusco Code Charging Time Total Height
(mm)
Rise Time (50/60 Hz) Amount Of Content

฿ 390,722.00

฿ 371,029.61

FORK LIFTS 1 Piece(s) 35 Day(s) 900 550 1070 91 1950 550 764-0153 8 1535 (Second) 1 unit

฿ 424,340.00

฿ 402,953.26

FORK LIFTS 1 Piece(s) 35 Day(s) 980 200~760 1070 63 1900 200~760 764-0161 8 1570 - 1 unit

฿ 458,288.00

฿ 435,190.28

FORK LIFTS 1 Piece(s) 35 Day(s) 980(750) 200~760 107 63 2960 200~760 764-0170 10 2053 - 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●When the fork is run at a certain height or more, the speed is halved to prevent falling.

Specification

●Battery Type

Warning

●Equal load of BDS98WW is 980kg up to 2500mm in height and 750kg from 2500 to 2960mm.