(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Lifter Low Floor Fork Type Uniform Load 1000 kg

Hand Lifter Low Floor Fork Type Uniform Load 1000 kg

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of HLF-S1000-90LF

  • Product Type
    Mobile lifter
  • Uniform Load (kg)
    1000
  • Fork Dimensions Width (mm)
    685
  • Fork Dimensions Length (mm)
    1080
  • Minimum Fork Height (mm)
    90
  • Maximum Fork Height (mm)
    600
  • Stepping times(times)
    Fast 32 / Slow 74
  • Color
    Orange
  • Trusco Code
    767-4651
  • Wheel diameter (front/back)(mm)
    80 (Urethane) / 200 (Urethane)
  • Fast feeding unit
    Available
  • Amount Of Content
    1 unit
Part Number
HLF-S1000-90LF SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 102,193.00

฿ 88,141.46

HAND LIFTER 1 Piece(s) 35 Day(s) 1 unit

Basic Specifications

  • Product Type
    Mobile lifter
  • Uniform Load (kg)
    1000
  • Fork Dimensions Width (mm)
    685
  • Fork Dimensions Length (mm)
    1080
  • Minimum Fork Height (mm)
    90
  • Maximum Fork Height (mm)
    600
  • Stepping times(times)
    Fast 32 / Slow 74
  • Color
    Orange
  • Trusco Code
    767-4651
  • Wheel diameter (front/back)(mm)
    80 (Urethane) / 200 (Urethane)
  • Fast feeding unit
    Available
  • Amount Of Content
    1 unit

Product Description

[Features]
· Unlike low-floor type hand lifters, it is capable of lifting items like nested pallets which have a structure allowing forks to be inserted at the center rather than a bottom surface.
· Since it has no tall structure like the Kozo Lifter, the load becomes more visible.
· The release handle has a springback mechanism. Descent can be halted just by releasing in case of an emergency.
[Applications]
· For transportation and lifting of single-surface pallets, etc.

Specifications of HLF-S1000-90LF

  • Product Type
    Mobile lifter
  • Uniform Load (kg)
    1000
  • Fork Dimensions Width (mm)
    685
  • Fork Dimensions Length (mm)
    1080
  • Minimum Fork Height (mm)
    90
  • Maximum Fork Height (mm)
    600
  • Stepping times(times)
    Fast 32 / Slow 74
  • Color
    Orange
  • Trusco Code
    767-4651
  • Wheel diameter (front/back)(mm)
    80 (Urethane) / 200 (Urethane)
  • Fast feeding unit
    Available
  • Amount Of Content
    1 unit
Part Number
HLF-S1000-90LF SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 102,193.00

฿ 88,141.46

HAND LIFTER 1 Piece(s) 35 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1