(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Airline Rail Slope AR-L 360 mm 2 Pcs Set

Airline Rail Slope AR-L 360 mm 2 Pcs Set

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of ASS-2100

  • Product Type
    Welfare-related supply
  • Width(mm)
    External Dimensions: 956, Internal Dimensions: 742
  • Length(mm)
    2105
  • Height(mm)
    262
  • JAN Code
    4562468181500
  • Trusco Code
    763-4480
  • Mass(g)
    31000
  • Maximum Working Load(t)
    200
  • Height When Folded(mm)
    480
  • Specifications
    Folding type
  • Accessory
    Slope, Airline Rail 360 mm (2 Pcs)
  • Amount Of Content
    1 pc.
Part Number
ASS-2100 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 140,687.83

฿ 122,370.27

WHEELCHAIRS 1 Piece(s) 40 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Welfare-related supply
  • Width(mm)
    External Dimensions: 956, Internal Dimensions: 742
  • Length(mm)
    2105
  • Height(mm)
    262
  • JAN Code
    4562468181500
  • Trusco Code
    763-4480
  • Mass(g)
    31000
  • Maximum Working Load(t)
    200
  • Height When Folded(mm)
    480
  • Specifications
    Folding type
  • Accessory
    Slope, Airline Rail 360 mm (2 Pcs)
  • Amount Of Content
    1 pc.

Specifications of ASS-2100

  • Product Type
    Welfare-related supply
  • Width(mm)
    External Dimensions: 956, Internal Dimensions: 742
  • Length(mm)
    2105
  • Height(mm)
    262
  • JAN Code
    4562468181500
  • Trusco Code
    763-4480
  • Mass(g)
    31000
  • Maximum Working Load(t)
    200
  • Height When Folded(mm)
    480
  • Specifications
    Folding type
  • Accessory
    Slope, Airline Rail 360 mm (2 Pcs)
  • Amount Of Content
    1 pc.
Part Number
ASS-2100 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 140,687.83

฿ 122,370.27

WHEELCHAIRS 1 Piece(s) 40 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1