(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
HKW180 |
HKW180L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (mm) |
Width (mm) |
Height (mm) |
Load Surface Dimensions (Length) (mm) |
Load Surface Dimensions (Width) (mm) |
Folded Size (Width x Depth x Height) (mm) |
JAN Code | Trusco Code | Mass (g) |
Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 25,648.60 ฿ 24,214.84 |
REAR CARS | 1 Piece(s) | 40 Day(s) | 1860 | 870 | 630 | 900 | 600 | 1020×370×750 | 4969182195996 | 751-3666 | 21000 | 20-Inch Self-Sealing | 1 unit | ||
฿ 65,499.93 ฿ 48,306.20 |
REAR CARS | 1 Piece(s) | 35 Day(s) | 2380 | 1160 | 810 | 1455 | 800 | 1540×440×810 | 4969182196085 | 759-7100 | 38000 | 24-Inch Self-Sealing | 1 unit |
[Features]
· Folding aluminum cart that is easy to assemble.
· Optimal unit for transportation work and for emergency evacuation in times of disaster.
[Applications]
· Transporting loads.
· For disaster-preparedness or emergency use.
Part Number |
---|
HKW180 |
HKW180L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (mm) |
Width (mm) |
Height (mm) |
Load Surface Dimensions (Length) (mm) |
Load Surface Dimensions (Width) (mm) |
Folded Size (Width x Depth x Height) (mm) |
JAN Code | Trusco Code | Mass (g) |
Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 25,648.60 ฿ 24,214.84 |
REAR CARS | 1 Piece(s) | 40 Day(s) | 1860 | 870 | 630 | 900 | 600 | 1020×370×750 | 4969182195996 | 751-3666 | 21000 | 20-Inch Self-Sealing | 1 unit | ||
฿ 65,499.93 ฿ 48,306.20 |
REAR CARS | 1 Piece(s) | 35 Day(s) | 2380 | 1160 | 810 | 1455 | 800 | 1540×440×810 | 4969182196085 | 759-7100 | 38000 | 24-Inch Self-Sealing | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?