(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compressed Gas Cylinder Trolley for 7,000 L Oxygen Cylinders and 20 kg Propane Cylinders

Compressed Gas Cylinder Trolley for 7,000 L Oxygen Cylinders and 20 kg Propane Cylinders

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KS-O-LP20

  • Product Model
    Two Wheel Carts
  • Body Material
    Made of Steel
  • Body / Option
    Body
  • Depth(mm)
    635
  • Overall Height x Overall Width x Depth(mm)
    1435×905×700
  • Wheel Width(mm)
    Diameter 345 (Self-Sealing Tire)
  • Trusco Code
    752-7217
  • Applicable Containers
    Oxygen 7,000 l Container, Propane 20 kg Container, Self-Sealing Tire
  • Assembly / Completion
    Finished product
  • Amount Of Content
    1 unit
Part Number
KS-O-LP20 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 27,825.00

฿ 25,599.00

HAND TRUCKS FOR CYLINDER 1 Piece(s) 35 Day(s) 1 unit

Basic Specifications

  • Product Model
    Two Wheel Carts
  • Body Material
    Made of Steel
  • Body / Option
    Body
  • Depth(mm)
    635
  • Overall Height x Overall Width x Depth(mm)
    1435×905×700
  • Wheel Width(mm)
    Diameter 345 (Self-Sealing Tire)
  • Trusco Code
    752-7217
  • Applicable Containers
    Oxygen 7,000 l Container, Propane 20 kg Container, Self-Sealing Tire
  • Assembly / Completion
    Finished product
  • Amount Of Content
    1 unit

Product Description

[Features]
·Balanced design allows for smooth movement with a light pull toward you
·If there is an obstacle and it is not possible to pass through, the main body is equipped with a lifting tool, so it can be lifted and moved with a crane construction machine.
·30kg of LP gas can be loaded
[Applications]
·Simultaneous transportation of oxygen and LP gas
·For safe transport, use a special transport vehicle.

Specifications of KS-O-LP20

  • Product Model
    Two Wheel Carts
  • Body Material
    Made of Steel
  • Body / Option
    Body
  • Depth(mm)
    635
  • Overall Height x Overall Width x Depth(mm)
    1435×905×700
  • Wheel Width(mm)
    Diameter 345 (Self-Sealing Tire)
  • Trusco Code
    752-7217
  • Applicable Containers
    Oxygen 7,000 l Container, Propane 20 kg Container, Self-Sealing Tire
  • Assembly / Completion
    Finished product
  • Amount Of Content
    1 unit
Part Number
KS-O-LP20 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 27,825.00

฿ 25,599.00

HAND TRUCKS FOR CYLINDER 1 Piece(s) 35 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1