(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultra Heavy Class Caster, Allowable Load (kgf) 500–3000

Ultra Heavy Class Caster, Allowable Load (kgf) 500–3000

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 51,053.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LPHJ-1000 SALE
LPHJ-1500 SALE
LPHJ-2000 SALE
LPHJ-2500 SALE
LPHJ-3000 SALE
LPHJ-500 SALE
LPHK-1000 SALE
LPHK-1500 SALE
LPHK-2000 SALE
LPHK-2500 SALE
LPHK-3000 SALE
LPHK-500 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Details Allowable Load
(kgf)
Trusco Code Mass
(g)
Wheel Diameter, D
(mm)
Wheel Width W
(mm)
Mounting Height H
(mm)
Mounting Seat A x B
(mm)
Mounting Pitch X x Y
(mm)
Mounting Hole Diameter, P
(mm)
Amount Of Content

฿ 148,899.00

฿ 120,876.21

CASTERS 1 Piece(s) 35 Day(s) Single Free 1000 754-6394 90000 490 130 605 300×300 240×240 18 1 pc.

฿ 165,918.00

฿ 134,692.23

CASTERS 1 Piece(s) 35 Day(s) Single Free 1500 754-6408 100000 540 140 675 300×300 240×240 18 1 pc.

฿ 212,715.00

฿ 172,682.04

CASTERS 1 Piece(s) 35 Day(s) Single Free 2000 754-6416 130000 580 170 730 300×300 240×240 18 1 pc.

฿ 243,066.00

฿ 189,931.77

CASTERS 1 Piece(s) 35 Day(s) Single Free 2500 754-6424 190000 665 185 830 350×350 280×280 22 1 pc.

฿ 306,308.00

฿ 248,660.83

CASTERS 1 Piece(s) 35 Day(s) Single Free 3000 754-6432 260000 725 190 900 400×400 330×330 22 1 pc.

฿ 106,357.00

฿ 91,732.91

CASTERS 1 Piece(s) 35 Day(s) Single Free 500 754-6441 60000 405 110 520 250 x 250 200×200 16 1 pc.

฿ 93,595.00

฿ 80,725.69

CASTERS 1 Piece(s) 35 Day(s) Single Anchor 1000 754-6459 80000 490 130 605 350×300 290×240 18 1 pc.

฿ 110,612.00

฿ 95,402.85

CASTERS 1 Piece(s) 35 Day(s) Single Anchor 1500 754-6467 90000 540 140 675 350×300 290×240 18 1 pc.

฿ 123,374.00

฿ 100,155.01

CASTERS 1 Piece(s) 35 Day(s) Single Anchor 2000 754-6475 130000 580 170 730 400×350 340×290 18 1 pc.

฿ 170,170.00

฿ 138,144.01

CASTERS 1 Piece(s) 35 Day(s) Single Anchor 2500 754-6483 190000 665 185 830 450×400 390×340 22 1 pc.

฿ 212,715.00

฿ 172,682.04

CASTERS 1 Piece(s) 35 Day(s) Single Anchor 3000 754-6491 230000 725 190 900 500×400 440×340 22 1 pc.

฿ 51,053.00

฿ 46,968.76

CASTERS 1 Piece(s) 35 Day(s) Single Anchor 500 754-6505 60000 405 110 520 300×240 240×190 16 1 pc.

Basic Specifications

  • Product Model
    Carry Carts
  • Body / Option
    Option
  • Specifications
    Self-Sealing Tire Used
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Wheels have a large outer diameter for a lower running resistance than other rubber wheels.
· Copes well with slight differences in surface levels.
[Applications]
· Can be used for a caster-type trailer if a loading platform is provided.

Part Number
LPHJ-1000 SALE
LPHJ-1500 SALE
LPHJ-2000 SALE
LPHJ-2500 SALE
LPHJ-3000 SALE
LPHJ-500 SALE
LPHK-1000 SALE
LPHK-1500 SALE
LPHK-2000 SALE
LPHK-2500 SALE
LPHK-3000 SALE
LPHK-500 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Details Allowable Load
(kgf)
Trusco Code Mass
(g)
Wheel Diameter, D
(mm)
Wheel Width W
(mm)
Mounting Height H
(mm)
Mounting Seat A x B
(mm)
Mounting Pitch X x Y
(mm)
Mounting Hole Diameter, P
(mm)
Amount Of Content

฿ 148,899.00

฿ 120,876.21

CASTERS 1 Piece(s) 35 Day(s) Single Free 1000 754-6394 90000 490 130 605 300×300 240×240 18 1 pc.

฿ 165,918.00

฿ 134,692.23

CASTERS 1 Piece(s) 35 Day(s) Single Free 1500 754-6408 100000 540 140 675 300×300 240×240 18 1 pc.

฿ 212,715.00

฿ 172,682.04

CASTERS 1 Piece(s) 35 Day(s) Single Free 2000 754-6416 130000 580 170 730 300×300 240×240 18 1 pc.

฿ 243,066.00

฿ 189,931.77

CASTERS 1 Piece(s) 35 Day(s) Single Free 2500 754-6424 190000 665 185 830 350×350 280×280 22 1 pc.

฿ 306,308.00

฿ 248,660.83

CASTERS 1 Piece(s) 35 Day(s) Single Free 3000 754-6432 260000 725 190 900 400×400 330×330 22 1 pc.

฿ 106,357.00

฿ 91,732.91

CASTERS 1 Piece(s) 35 Day(s) Single Free 500 754-6441 60000 405 110 520 250 x 250 200×200 16 1 pc.

฿ 93,595.00

฿ 80,725.69

CASTERS 1 Piece(s) 35 Day(s) Single Anchor 1000 754-6459 80000 490 130 605 350×300 290×240 18 1 pc.

฿ 110,612.00

฿ 95,402.85

CASTERS 1 Piece(s) 35 Day(s) Single Anchor 1500 754-6467 90000 540 140 675 350×300 290×240 18 1 pc.

฿ 123,374.00

฿ 100,155.01

CASTERS 1 Piece(s) 35 Day(s) Single Anchor 2000 754-6475 130000 580 170 730 400×350 340×290 18 1 pc.

฿ 170,170.00

฿ 138,144.01

CASTERS 1 Piece(s) 35 Day(s) Single Anchor 2500 754-6483 190000 665 185 830 450×400 390×340 22 1 pc.

฿ 212,715.00

฿ 172,682.04

CASTERS 1 Piece(s) 35 Day(s) Single Anchor 3000 754-6491 230000 725 190 900 500×400 440×340 22 1 pc.

฿ 51,053.00

฿ 46,968.76

CASTERS 1 Piece(s) 35 Day(s) Single Anchor 500 754-6505 60000 405 110 520 300×240 240×190 16 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the outer diameter of the wheel is large, running resistance is small in rubber caster.
●Some stage level difference is not a problem.

Materials

●Tires: Natural Rubber
●Metal Part: SS400