(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Collection Dolly, Rakutaro

Aluminum Collection Dolly, Rakutaro

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 58,182.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RA-200 SALE
RA-200N SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship JAN Code Trusco Code Specifications Amount Of Content

฿ 58,182.00

฿ 50,181.98

ALUMINUM PLATFORM TRUCKS 1 Piece(s) 35 Day(s) 4939356384679 763-1600 26-inch air tire 1 unit

฿ 71,895.00

฿ 62,009.44

ALUMINUM PLATFORM TRUCKS 1 Piece(s) 35 Day(s) 4939356398447 763-1618 26-inch self-sealing tire 1 unit

Basic Specifications

  • Product Type
    Dolly
  • Main Body Material
    Aluminum
  • Main body: option
    Main Body
  • Length x Full Width x Height(mm)
    1430×1200~1900×840~1040
  • Assembly / Completion
    Assembly type
  • Load Resistance(kg)
    150
  • Loading surface dimensions (length X width)(mm)
    920×1070~1670
  • Tire width(cm)
    115~175
  • Amount Of Content
    1 unit

Product Description

Rakutaro, an aluminum harvesting cart with large tires that is strong even in fields with bad conditions (bad roads, soft ground).
[Features]
·Made of aluminum and lightweight.
·The bed width, bed height, and tire width are adjustable.
[Applications]
·Used as a harvesting cart for vegetables, etc.

Part Number
RA-200 SALE
RA-200N SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship JAN Code Trusco Code Specifications Amount Of Content

฿ 58,182.00

฿ 50,181.98

ALUMINUM PLATFORM TRUCKS 1 Piece(s) 35 Day(s) 4939356384679 763-1600 26-inch air tire 1 unit

฿ 71,895.00

฿ 62,009.44

ALUMINUM PLATFORM TRUCKS 1 Piece(s) 35 Day(s) 4939356398447 763-1618 26-inch self-sealing tire 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1